POLISHING GLASS PLATE 150X230MM
Fibre optic polishing glass surface
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
29500020
Item not in stock, but available on backorder
Benefits
- Easy to handle
- Suitable to POF Connector Assembly Sets
Show less
Show all
Technical Attributes
General Information
Product type
Fibre optic polishing glass surface
Delivery Unit
1.000
Fibre optic cable type
POF
Fibre optic cable type, long designation
Polymer optical fibres
Product Design
Total length
228.6 mm
Overall width
152.4 mm
Overall height
12.7 mm
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF polishing glass plate
Article number | assembling type |
---|---|
29500020 |
Show less
Show all