POLISHING FILM GRAINING SIZE 1 µM (GN)
Fibre optic polishing sheet; PCF; 1 µm

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
29500023
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
POLISHING FILM GRAINING SIZE 1 µM (GN) Fibre optic polishing sheet -  Primary Image
POLISHING FILM GRAINING SIZE 1 µM (GN) Fibre optic polishing sheet -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Easy to handle
  • Suitable to POF Connector Assembly Sets
Show less
Show all

Technical Attributes

General Information

Product type

Fibre optic polishing sheet

Delivery Unit

10.000

Fibre optic cable type

PCF

Fibre optic cable type, long designation

Polymer optical fibres

Product Design

Total length

279 mm

Overall width

230 mm

Granulate

1 µm

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from POF polishing film

Article number Granulate Fibre optic cable type
29500021 1000 µm POF
29500022 0.3 µm PCF
29500023 1 µm PCF
29500024 5 µm PCF
Show less
Show all

Why Choose Lapp