IE-PNB-5-M12DF-S-2-Y-2-22-7-RJ45
Pre-assembled Ethernet cable; Flexible, Fixed Installation; PROFINET, ETHERNET/IP; PROFINET® application: Type B; Cat.5; SF/UTP; Polyvinylchloride; 2x2; M 12 (D-coded), Socket, Straight (180 °); RJ 45, Plug, Straight (180 °); 2 m

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2171295
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
IE-PNB-5-M12DF-S-2-Y-2-22-7-RJ45 Pre-assembled Ethernet cable -  Primary Image
IE-PNB-5-M12DF-S-2-Y-2-22-7-RJ45 Pre-assembled Ethernet cable -  Primary Image IE-PNB-5-M12DF-S-2-Y-2-22-7-RJ45 Pre-assembled Ethernet cable -   Secondary Image
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
PROFINET
PROFINET

Benefits

  • Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
  • Also available as a cable assembled on both sides to save time during installation.
  • Fast information exchange through Ethernet technology. 
  • Cat. 5 performance up to 100 Mbit/s.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.
  • Also available with pre-assembled flange coupling for easy guidance through control cabinet walls.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents (only applies to the cable).
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For flexible use in the PROFINET network (type B), due to stranded conductor design.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Pre-assembled Ethernet cable

Weight

174.000 g

Copper index

62.600 kg/km

Copper index (lb)

138.010 lb/10,000 ft

Delivery Unit

1.000

valid Fieldbus or Ethernet System

Ethernet

Product Design

Shielded

Yes

Product Characteristics

Suitable for EX-applications

No

Ethernet cable category

Cat.5

Certifications and Standards

CE marked

Yes

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 40

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

Why Choose Lapp