END SLEEVES DIN COIL 0.5 WH
End sleeve; suitable crimp-insert: ; for cross-section: 0.5mm²; Total length: 14.5mm; white; Electrolytic copper Tin-plated
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61802052
chemical resistance
halogen-free
corrosion resistant
oil resistant
cold resistance
cUL listed US, UL listed US
Benefits
- Conductor end sleeve tape on coil for maximum simplification and time saving.
- Ideal for automated cable assembly in large volumes.
- Particularly suitable in combination with GLW crimping machines.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For creating a (semi-)automated crimp connection using a crimping machine.
Show less
Show all
Technical Attributes
General Information
Product type
End sleeve
Type of packaging
Spool
Delivery Unit
3000.000
Product Design
Total length
14.5 mm
Overall width
2.6 mm
for cross-section
0.5 mm²
material connector
Electrolytic copper
material isolation
Polypropylene
Surface protection
Tin-plated
Colour
white
cable lug design
End sleeve
Product Characteristics
Short term temperature max.
120 °C
Temperature min.
-5 °C
Temperature max.
105 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Conductor end sleeves coils
Article number | suitable crimp-insert | for cross-section | Colour | Delivery Unit | |
---|---|---|---|---|---|
61802052 | 0.5 mm² | white | 3000 | ||
61802053 | 0.5 mm² | blue | 3000 | ||
61802054 | 0.75 mm² | grey | 3000 | ||
61802055 | 0.75 mm² | blue | 3000 | ||
61802056 | 1 mm² | red | 3000 | ||
61802057 | 1 mm² | blue | 3000 | ||
61802058 | 1.5 mm² | black | 2500 | ||
61802059 | 1.5 mm² | blue | 2500 | ||
61802060 | 2.5 mm² | blue | 1500 |
Show less
Show all