END SLEEVES AHI-TWIN 2X0.5 WH
End sleeve; suitable crimp-insert: PEW 12.090-6; for cross-section: 0.5mm²; white; Copper Tin-plated
Benefits
- Special shape of plastic collar enables simultaneous holding of two strand conductors
- Correct crimping of two conductors in a TWIN conductor end sleeve achieves a proper electrical and mechanical connection
Technical Attributes
General Information
Product type
End sleeve
Type of packaging
Cardboard packaging
Delivery Unit
500.000
suitable crimp-insert
PEW 12.090-6
Product Design
Conductor number/size
2
Total length
15 mm
for cross-section
0.5 mm²
material connector
Copper
material isolation
Polypropylene
Surface protection
Tin-plated
Colour
white
Product Characteristics
Short term temperature max.
120 °C
Temperature min.
-20 °C
Temperature max.
105 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
Yes
UL certification
according to UL 486F (e-file number: E507990)
UL category control number
ZMLF7
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA-C22.2 No. 291 (e-file number: E507990)
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from TWIN conductor end sleeves
Article number | suitable crimp-insert | for cross-section | Colour | Delivery Unit |
---|---|---|---|---|
61801999 | PEW 12.090-6 | 0.5 mm² | white | 500 |
61802000 | PEW 12.090-6 | 0.75 mm² | grey | 500 |
61802010 | PEW 12.090-6 | 1 mm² | red | 500 |
61802020 | PEW 12.090-6 | 1.5 mm² | black | 500 |
61802030 | PEW 12.090-6 | 2.5 mm² | blue | 500 |
61802032 | PEW 12.090-6 | 4 mm² | grey | 100 |
61802033 | PEW 12.097 | 6 mm² | yellow | 100 |
61802034 | PEW 12.097 | 10 mm² | red | 100 |
61802035 | PEW 12.097 | 16 mm² | blue | 50 |