UNIVERSAL STRIP BLADE AS I
Knife;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
21920135
Item not in stock, but available on backorder
Benefits
- For use with a great variety of insulation with differing hardness and dimension
- Interchangeable blades for different cable cross sections
- No pinching or deforming of cable ends thanks to a special cutting mode
- Automatic release after operation
Applications
- Universal stripping pliers with interchangeable stripping blades for special applications
- Suitable for fluoropolymer & PVC cores, AS-I, Solar, POF cables
- For stripping of sheath and insulation from all single wires and multi-wire cables from 0.03 to 16 mm²(Please check the application range of each blade)
Show less
Show all
Technical Attributes
General Information
Product type
Knife
Scope of delivery
including knife
Weight
52.900 g
Delivery Unit
1.000
suitable for
AS-Interface
Product Design
Total length
194 mm
For cross-section (min.)
0.5 mm²
For cross-section (max.)
16 mm²
Surface protection
Chrome-plated
Colour
orange
for insulation material
Thermoplastic elastomersPolyvinylchloride
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNIVERSAL STRIP stripping tool
Article number | For cross-section (min.) | For cross-section (max.) | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
---|---|---|---|---|---|---|
21920004 | 2.5 mm² | 10 mm² | 2.5 mm² | 10 mm² | Polytetrafluoroethylene | Knife |
21920005 | 2.5 mm² | 10 mm² | 2.5 mm² | 10 mm² | Polytetrafluoroethylene | Stripping tool |
21920006 | 0.03 mm² | 2.08 mm² | 0.03 mm² | 2.08 mm² | Polytetrafluoroethylene | Knife |
21920008 | 0.5 mm² | 16 mm² | 0.5 mm² | 16 mm² | Polytetrafluoroethylene | Knife |
21920009 | 0.14 mm² | 6 mm² | 0.14 mm² | 6 mm² | Polyvinylchloride | Knife |
21920120 | 1.5 mm² | 6 mm² | 1.5 mm² | 6 mm² | Polyolefin | Stripping tool |
21920122 | 1.5 mm² | 6 mm² | 1.5 mm² | 6 mm² | Polyolefin | Knife |
21920125 | 2.2 mm² | 6.7 mm² | 2.2 mm² | 6.7 mm² | PolyvinylchloridePolyurethane | Stripping tool |
21920126 | 2.2 mm² | 6.7 mm² | 2.2 mm² | 6.7 mm² | PolyvinylchloridePolyurethane | Knife |
21920129 | 0.03 mm² | 2.08 mm² | 0.03 mm² | 2.08 mm² | Polytetrafluoroethylene | Stripping tool |
21920130 | 2.5 mm² | 10 mm² | 2.5 mm² | 10 mm² | Polytetrafluoroethylene | Stripping tool |
21920131 | 0.5 mm² | 16 mm² | 0.5 mm² | 16 mm² | Polytetrafluoroethylene | Stripping tool |
21920135 | 0.5 mm² | 16 mm² | 0.5 mm² | 16 mm² | Thermoplastic elastomersPolyvinylchloride | Knife |
21920140 | 0.5 mm² | 16 mm² | 0.5 mm² | 16 mm² | Thermoplastic elastomersPolyvinylchloride | Stripping tool |
21920141 | 0.14 mm² | 6 mm² | 0.14 mm² | 6 mm² | Polyvinylchloride | Stripping tool |
Show less
Show all