FCC Wiremarker F0 0.25-0.75 YE
Label for thermal transfer marking; For cross-section (min./max.): 0.25mm² - 0.75mm²; Number of characters: 7; yellow; Halogenfree
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Label for thermal transfer marking
Type of packaging
Bag
Delivery Unit
1.000
pieces per PU
1 pc.
Assembly type
push on
Printing procedure
Thermal Transfer Marking
Time of installation
Before installation
Marking for
Fibre optic cablesCores
Product Design
Number of text lines
2
Number of characters
7
Labelling
Customised
Label type
Cable Label
Label design
Rectangular
Text colour
black
Overall width
22.9 mm
Overall height
5.2 mm
thickness
0.175 mm
For cross-section (min.)
0.25 mm²
For cross-section (max.)
0.75 mm²
Label material
Polyester
Material label shortname
PE
Colour
yellow
Product Characteristics
Temperature min.
-40 °C
Temperature max.
125 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Self adhesive
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Flexiprint FCC
Article number | For cross-section (min.) | For cross-section (max.) | width printable area | Number of characters | pieces per PU |
---|---|---|---|---|---|
83251100 | 0.25 mm² | 0.75 mm² | 7 | 1 pc. | |
83251101 | 0.25 mm² | 0.75 mm² | 7 | 1 pc. | |
83251102 | 0.25 mm² | 0.75 mm² | 7 | 1 pc. | |
83251103 | 0.25 mm² | 0.75 mm² | 7 | 1 pc. | |
83251104 | 0.25 mm² | 0.75 mm² | 7 | 1 pc. | |
83251110 | 0.75 mm² | 1.5 mm² | 7 | 1 pc. | |
83251111 | 0.75 mm² | 1.5 mm² | 7 | 1 pc. | |
83251112 | 0.75 mm² | 1.5 mm² | 7 | 1 pc. | |
83251113 | 0.75 mm² | 1.5 mm² | 7 | 1 pc. | |
83251114 | 0.75 mm² | 1.5 mm² | 7 | 1 pc. | |
83251120 | 1.5 mm² | 2.5 mm² | 7 | 1 pc. | |
83251121 | 1.5 mm² | 2.5 mm² | 7 | 1 pc. | |
83251122 | 1.5 mm² | 2.5 mm² | 7 | 1 pc. | |
83251123 | 1.5 mm² | 2.5 mm² | 7 | 1 pc. | |
83251124 | 1.5 mm² | 2.5 mm² | 7 | 1 pc. | |
83251130 | 2.5 mm² | 6 mm² | 7 | 1 pc. | |
83251131 | 2.5 mm² | 6 mm² | 7 | 1 pc. | |
83251132 | 2.5 mm² | 6 mm² | 7 | 1 pc. | |
83251133 | 2.5 mm² | 6 mm² | 7 | 1 pc. | |
83251134 | 2.5 mm² | 6 mm² | 7 | 1 pc. | |
83251140 | 6 mm² | 16 mm² | 7 | 1 pc. | |
83251141 | 6 mm² | 16 mm² | 7 | 1 pc. | |
83251142 | 6 mm² | 16 mm² | 7 | 1 pc. | |
83251143 | 6 mm² | 16 mm² | 7 | 1 pc. | |
83251144 | 6 mm² | 16 mm² | 7 | 1 pc. | |
83251160 | 0.75 mm² | 1.5 mm² | 15 | 1 pc. | |
83251161 | 0.75 mm² | 1.5 mm² | 15 | 1 pc. | |
83251162 | 0.75 mm² | 1.5 mm² | 15 | 1 pc. | |
83251163 | 0.75 mm² | 1.5 mm² | 15 | 1 pc. | |
83251164 | 0.75 mm² | 1.5 mm² | 15 | 1 pc. | |
83251170 | 1.5 mm² | 2.5 mm² | 15 | 1 pc. | |
83251171 | 1.5 mm² | 2.5 mm² | 15 | 1 pc. | |
83251172 | 1.5 mm² | 2.5 mm² | 15 | 1 pc. | |
83251173 | 1.5 mm² | 2.5 mm² | 15 | 1 pc. | |
83251174 | 1.5 mm² | 2.5 mm² | 15 | 1 pc. |