ÖLFLEX® TRUCK 170 TWIN 2x70/TÜ.EGG.091-04
Vehicle cable; 2X70; 60 V; PVC; Core identification: Colours; ADR approval; Fixed Installation
Benefits
- Polarity identification is possible without stripping the sheath or external marking (the item designation is always printed on the positive pole). This rules out incorrect connections.
- No brushing of cores after stripping and therefore optimum subsequent handling, for example when crimping/contacting
- Special ADR approval
Applications
- Battery cable between the power source and the end user
- For commercial verhicles
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Vehicle cable
Weight
1.761 kg
Copper index
1344.000 kg
Copper index (lb)
9031.310 lb
Electrical Characteristics
Nominal voltage
60 V DC after IEC
Test voltage
3 kV
Product Design
Conductor number/size
2X70
Conductor cross-section (mm2)
70 mm²
Conductor material
Bare Copper
Conductor design
fine-wire
Including protective conductor
No
Number of cores
2
With armouring
No
Shape of cable
Separable Twin
Nominal flat cable width
39.8 mm
Nominal flat cable height
18.4 mm
Core insulation base material
Polyvinyl chloride
Core insulation base material, shortname
PVC
Insulation colour
blackred
Base material outer sheath
Polyvinyl chloride
Base material outer sheath, shortname
PVC
Cable insulation colour
black
Core identification
Colours
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
15 x outer diameter
Temperature, fixed installation
-40 °C to 85 °C
Temperature class according to ISO 6722
A
Flame-retardant
Yes
Flame retardance according to
ISO 6722-1 5.22
UV-resistant
No
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
ADR approval
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRUCK 170 TWIN
Article number | Conductor number/size | Core colours | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|
7027052 | 2X70 | 1344.000 kg | 1.761 kg | ||
7027054 | 2X50 | 960.000 kg/km | 1298 kg/km | ||
7027055 | 2X6 | 115.200 kg/km | 198 kg/km | ||
7027056 | 2X10 | 192.000 kg/km | 317 kg/km | ||
7027057 | 2X16 | 307.200 kg/km | 453 kg/km | ||
7027058 | 2X25 | 480.000 kg/km | 706 kg/km | ||
7027059 | 2X35 | 672.000 kg/km | 907 kg/km |