SKINTOP® MS-M BRUSH 40x1,5 XL o.UL
Cable gland; M 40; Clamping range (min./max.): 19 - 28 mm; Wrench size 1: 45; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69; EMC screening
Benefits
- Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
- Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
- Safe, fast and uncomplicated installation.
- The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
- Innovative double lamella basket in sizes M75x1.5 to M110x2 simplifies assembly and prevents lever action on heavy cables.
Applications
- For EMC-compliant insertion of copper-screened cables.
- For use in control systems, motors and frequency converters.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use, subject to the temperature range.
- For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.
- The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Type of packaging
Bag
Delivery Unit
5.000
Product Design
For armoured cables
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
54.5 mm
Clear width
28 mm
Thread type
Metric
Thread size
M 40
Pitch of thread
1,5
Thread length
15 mm
Thread standard
DIN EN 60423
Wrench width 1
45 mm
Wrench size 2
45 mm
Hexagon corner dimensions
49.5 mm
Clamping range min.
19 mm
Max. clamping range
28 mm
EMC screening
Yes
Insert material
Polyamide
Insert material, short form
PA
Seal type
Conduit Sealing Ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-25 °C
Dynamic temperature (max.)
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Max. temperatur
100 °C
Temperature min.
-20 °C
Temperature max.
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
lead free
No
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
No
cUL listed
No
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
Yes
VDE registration number
40009442
GGVS certified
No
DNV-certified
No
DNV certificate number
TAE00002M2
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL
Article number | Thread size | Max. clamping range | Delivery Unit | |||
---|---|---|---|---|---|---|
53112500 | M 75 | 68 mm | 1 | |||
53112501 | M 75 | 63 mm | 1 | |||
53112503 | M 90 | 78 mm | 1 | |||
53112504 | M 110 | 98 mm | 1 | |||
53112505 | M 110 | 88 mm | 1 | |||
53112507 | M 20 | 13 mm | 25 | |||
53112527 | M 20 | 13 mm | 25 | |||
53112671 | M 25 | 13 mm | 10 | |||
53112673 | M 50 | 35 mm | 5 | |||
53112676 | M 25 | 17 mm | 10 | |||
53112677 | M 32 | 21 mm | 5 | |||
53112678 | M 40 | 28 mm | 5 | |||
53112679 | M 50 | 35 mm | 5 | |||
53112680 | M 63 | 45 mm | 1 | |||
53112681 | M 63 | 55 mm | 1 | |||
53113727 | M 25 | 17 mm | 10 | |||
53113728 | M 32 | 21 mm | 5 | |||
53113729 | M 40 | 28 mm | 5 |