SKINDICHT® BL PG 48
Blanking plugs; Thread size: PG 48; Brass Nickel-plated; Halogenfree; UV-resistant;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52002790
uv-resistant.
chemical resistance
flame-retardant
halogen-free
oil resistant
acid resistance
heat resistance
cold resistance
UKCA marked
CE marked
Benefits
- For closing pre-threaded holes
Applications
- Machine and equipment manufacturing
- Electric motor manufacturing
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Blanking plugs
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Overall width
64 mm
Overall height
16 mm
Thread type
PG
Thread size
PG 48
Pitch of thread
1,588
Thread length
10 mm
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Max. temperatur
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
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
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BL
Show less
Show all