SKINDICHT® ZS-M-XL 12X1.5/7
Adapter; Inner thread: PG 7; Outer thread: M 12; Brass Nickel-plated
Benefits
- Enables the use of PG accessories in metric threads
- Assembling with a wrench
Applications
- Hexagonal converter from a metric outer thread to a PG inner thread.
- Machines
- Devices
- Housings
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Adapter
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Inner thread
PG 7
Outer thread
M 12
Total length
20 mm
Overall width
15.5 mm
Clear width
8 mm
Thread size
M 12
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Hexagon corner dimensions
15.5 mm
Wrench width
14
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Max. temperatur
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
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
GGVS certified
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® ZS-M
Article number | Outer thread | Inner thread | Delivery Unit |
---|---|---|---|
52104010 | M 16 | PG 11 | 100 |
52104330 | M 12 | PG 7 | 100 |
52104335 | M 12 | PG 7 | 100 |
52104340 | M 16 | PG 9 | 100 |
52104345 | M 16 | PG 9 | 100 |
52104360 | M 20 | PG 11 | 100 |
52104365 | M 20 | PG 11 | 100 |
52104370 | M 20 | PG 13,5 | 100 |
52104375 | M 20 | PG 13,5 | 100 |
52104380 | M 20 | PG 16 | 50 |
52104385 | M 20 | PG 16 | 50 |
52104400 | M 25 | PG 21 | 50 |
52104405 | M 25 | PG 21 | 50 |
52104410 | M 32 | PG 29 | 25 |
52104415 | M 32 | PG 29 | 25 |
52104420 | M 40 | PG 36 | 10 |
52104425 | M 40 | PG 36 | 10 |
52104430 | M 50 | PG 42 | 10 |
52104435 | M 50 | PG 42 | 10 |
52104440 | M 63 | PG 48 | 10 |
52104445 | M 63 | PG 48 | 10 |