SILVYN® SPLIT COS 10 BK (M3)
Mounting bracket; Nominal size: 10; Suitable for protective cable conduit size: 10; Polyamide
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61806690
Item not in stock, but available on backorder
uv-resistant.
chemical resistance
flame-retardant
halogen-free
oil resistant
cold resistance
UKCA marked
CE marked
Benefits
- Fast assembly
- Easy to disassemble
- High tensile strength
- Conduit retained by rib
- No loose parts
Applications
- In combination with protective conduit:
- SILVYN® SPLIT
- Fastening of conduits on machine walls for all applications
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Mounting bracket
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
100.000
Assembly type
screw
Product Design
Suitable protective cable conduit
SILVYN® SPLIT PP UV
Suitable for protective cable conduit size
10
Total length
20 mm
Overall width
18.5 mm
Overall height
17.5 mm
Nominal size
10
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-45 °C
Temperature max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SPLIT COS
Article number | Nominal size | Delivery Unit |
---|---|---|
61806676 | 10 | 100 |
61806677 | 14 | 100 |
61806678 | 20 | 50 |
61806679 | 23 | 50 |
61806690 | 10 | 100 |
61806693 | 6 | 100 |
61806694 | 11 | 100 |
61806695 | 16 | 100 |
61806696 | 16 | 100 |
61806697 | 29 | 50 |
61806698 | 29 | 50 |
61806699 | 70 | 10 |
61806700 | 14 | 100 |
61806710 | 20 | 50 |
61806720 | 23 | 50 |
61806730 | 37 | 20 |
61806740 | 45 | 20 |
Show less
Show all