H-A 3 KDBF-B COVER
Protective cover; Design size: 3A;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
10430100
UKCA marked
CE marked
Technical Attributes
General Information
Brand
EPIC®
Product type
Protective cover
Design size
3A
Weight
5.000 g
Delivery Unit
10.000
Product Design
Total length
29.3 mm
Overall width
16.5 mm
Overall height
33.5 mm
Colour
grey
RAL colour
RAL 7035
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® Protective covers for H-A
Article number | Design size | Design of locking bolts | with securing cord | Locking type | Delivery Unit |
---|---|---|---|---|---|
10430000 | 3A | 10 | |||
10430100 | 3A | 10 | |||
10430300 | 3A | 10 | |||
10430400 | 3A | 10 | |||
10457500 | 10A | 5 | |||
10457600 | 10A | 5 | |||
10457700 | 10A | 5 | |||
10457800 | 10A | 5 | |||
10469500 | 16A | 5 | |||
10469600 | 16A | 5 | |||
10469700 | 16A | 5 | |||
10469800 | 16A | 5 | |||
10481500 | 32A | 10 | |||
10481600 | 32A | 10 | |||
10481700 | 32A | 5 | |||
10481800 | 32A | 5 | |||
10513000 | 3A | 10 | |||
10513100 | 3A | 10 |
Show less
Show all