ISO7010 W021 ADH 25mm
Warning sign
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Warning sign
Packaging type
Bag
Delivery Unit
1.000
pieces per PU
10 pc.
Assembly type
adhere
Marking for
Components
Product Design
Labelling
Symbols
Label type
Safety signage
Label design
Triangular
With text field
No
With alert-/information Symbol
Warning against flammable substances
Text colour
black
Overall width
25 mm
Overall height
21.65 mm
Material
Polyester
Label material
Polyester
Colour
yellow
Product Characteristics
Installation temperature min.
10 °C
Temperature min.
-40 °C
Temperature max.
150 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Oil resistance according to
ASTM D896
Waterproof
Yes
Self adhesive
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Symbols according to
ISO 7010
Ecolab certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Warning signs
Article number | With alert-/information Symbol | Outer diameter | pieces per PU |
---|---|---|---|
83880016 | General warning signs | 10 pc. | |
83880017 | General warning signs | 10 pc. | |
83880018 | General warning signs | 10 pc. | |
83880019 | Warning against explosive substances | 10 pc. | |
83880020 | Warning against explosive substances | 10 pc. | |
83880021 | Warning against explosive substances | 10 pc. | |
83880049 | Warning against electrical voltage | 10 pc. | |
83880050 | Warning against electrical voltage | 10 pc. | |
83880051 | Warning against electrical voltage | 10 pc. | |
83880064 | Warning against hot surfaces | 10 pc. | |
83880065 | Warning against hot surfaces | 10 pc. | |
83880066 | Warning against hot surfaces | 10 pc. | |
83880076 | Warning against flammable substances | 10 pc. | |
83880077 | Warning against flammable substances | 10 pc. | |
83880078 | Warning against flammable substances | 10 pc. | |
83880088 | Warning against counter-rotating rollers | 10 pc. | |
83880089 | Warning against counter-rotating rollers | 10 pc. | |
83880090 | Warning against counter-rotating rollers | 10 pc. | |
83880091 | Warning against the dangers of batteries charging | 10 pc. | |
83880092 | Warning against the dangers of batteries charging | 10 pc. | |
83880093 | Warning against the dangers of batteries charging | 10 pc. |