ISO7010 W017 ADH 25mm
Warning sign

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83880064
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ISO7010 W017 ADH 25mm Warning sign -  Primary Image
ISO7010 W017 ADH 25mm Warning sign -  Primary Image ISO7010 W017 ADH 25mm Warning sign -   Other Image
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
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Warning sign

Packaging type

Bag

Delivery Unit

1.000

pieces per PU

10 pc.

Assembly type

adhere

Marking for

Components

Product Design

Labelling

Symbols

Label type

Safety signage

Label design

Triangular

With text field

No

With alert-/information Symbol

Warning against hot surfaces

Text colour

black

Overall width

25 mm

Overall height

21.65 mm

Material

Polyester

Label material

Polyester

Colour

yellow

Product Characteristics

Installation temperature min.

10 °C

Temperature min.

-40 °C

Temperature max.

150 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Oil resistance according to

ASTM D896

Waterproof

Yes

Self adhesive

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

Symbols according to

ISO 7010
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Warning signs

Article number With alert-/information Symbol Outer diameter pieces per PU
83880016 General warning signs 10 pc.
83880017 General warning signs 10 pc.
83880018 General warning signs 10 pc.
83880019 Warning against explosive substances 10 pc.
83880020 Warning against explosive substances 10 pc.
83880021 Warning against explosive substances 10 pc.
83880049 Warning against electrical voltage 10 pc.
83880050 Warning against electrical voltage 10 pc.
83880051 Warning against electrical voltage 10 pc.
83880064 Warning against hot surfaces 10 pc.
83880065 Warning against hot surfaces 10 pc.
83880066 Warning against hot surfaces 10 pc.
83880076 Warning against flammable substances 10 pc.
83880077 Warning against flammable substances 10 pc.
83880078 Warning against flammable substances 10 pc.
83880088 Warning against counter-rotating rollers 10 pc.
83880089 Warning against counter-rotating rollers 10 pc.
83880090 Warning against counter-rotating rollers 10 pc.
83880091 Warning against the dangers of batteries charging 10 pc.
83880092 Warning against the dangers of batteries charging 10 pc.
83880093 Warning against the dangers of batteries charging 10 pc.
Show less
Show all

Why Choose Lapp