HITRONIC® SBX 6xST-D MT PG150 G50 OM2
Splice box; Assembly type: on top-hat rail; With pre-assembled pigtails: 1500 mm; 6xST-D (DUPLEX); OM2; Coupling colour: metal

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
29500775
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
HITRONIC® SBX 6xST-D MT PG150 G50 OM2 Splice box -  Primary Image
HITRONIC® SBX 6xST-D MT PG150 G50 OM2 Splice box -  Primary Image HITRONIC® SBX 6xST-D MT PG150 G50 OM2 Splice box -   Other Image
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
Splice box

Weight

0.8 kg

Delivery Unit

1.000

Assembly type

on top-hat rail

Electrical Characteristics

Coupling insertion attenuation (max.)

0.2 dB

Pigtail insertion attenuation (max.)

0.3 dB

Pigtail return attenuation (min.)

30 dB

Product Design

With pre-assembled pigtails

Yes

Number of fibres

12

Pigtail length

1500 mm

Total length

140 mm

Overall width

35 mm

Overall height

125 mm

Min. clamping range

6 mm

Max. clamping range

13 mm

Type of coupling connection

ST-D (DUPLEX)

Base material fibre core

Glass

Base material fibre cladding

Glass

Interfaces (optical fiber)

6 x ST-D (DUPLEX)

Coupling colour

Metal

Product Characteristics

Protection class (IP), mounted

IP 20

Operating temperature min.

-5 °C

Operating temperature max.

55 °C

Optical cable, fibre category

OM2

Certifications and Standards

Product standard according to IEC

ST (BFOC) according to IEC 61754-2

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from HITRONIC® SBX

Article number Type of coupling connection Optical cable, fibre category Number of fibres Coupling colour Pigtail length
29500774 ST-D (DUPLEX) OM1 12 Metal 1500 mm
29500775 ST-D (DUPLEX) OM2 12 Metal 1500 mm
29500776 ST-D (DUPLEX) OM3 12 Metal 1500 mm
29500777 ST-D (DUPLEX) OM4 12 Metal 1500 mm
29500778 ST-D (DUPLEX) OS2 12 Metal 1500 mm
29500779 SC-D (DUPLEX) OM1 12 beige 1500 mm
29500780 SC-D (DUPLEX) OM2 12 beige 1500 mm
29500781 SC-D (DUPLEX) OM3 12 turquoise 1500 mm
29500782 SC-D (DUPLEX) OM4 12 violet 1500 mm
29500783 SC-D (DUPLEX) OS2 12 blue 1500 mm
29500784 SC-D (DUPLEX) OS2 12 Metal 1500 mm
29500785 SC-RJ OM1 12 beige 1500 mm
29500786 SC-RJ OM2 12 beige 1500 mm
29500787 SC-RJ OM3 12 beige 1500 mm
29500788 SC-RJ OM4 12 beige 1500 mm
29500789 SC-RJ OS2 12 blue 1500 mm
29500790 ST-D (DUPLEX) OM2 24 Metal 1500 mm
29500791 ST-D (DUPLEX) OM3 24 Metal 1500 mm
29500792 ST-D (DUPLEX) OM4 24 Metal 1500 mm
29500793 ST-D (DUPLEX) OS2 24 Metal 1500 mm
29500794 SC-D (DUPLEX) OM2 24 beige 1500 mm
29500795 SC-D (DUPLEX) OM3 24 turquoise 1500 mm
29500796 SC-D (DUPLEX) OM4 24 violet 1500 mm
29500797 SC-D (DUPLEX) OS2 24 blue 1500 mm
29500798 LC-D (DUPLEX) OM1 12 beige 1500 mm
29500799 LC-D (DUPLEX) OM2 12 beige 1500 mm
29500800 LC-D (DUPLEX) OM3 12 turquoise 1500 mm
29500801 LC-D (DUPLEX) OM4 12 violet 1500 mm
29500802 LC-D (DUPLEX) OS2 12 blue 1500 mm
29500803 LC-D (DUPLEX) OM2 24 beige 1500 mm
29500804 LC-D (DUPLEX) OM3 24 turquoise 1500 mm
29500805 LC-D (DUPLEX) OM4 24 violet 1500 mm
29500806 LC-D (DUPLEX) OS2 24 blue 1500 mm
Show less
Show all

Why Choose Lapp