HITRONIC® SBX 6xST-D MT PG150 E9 OS2
Splice box; Assembly type: on top-hat rail; With pre-assembled pigtails: 1500 mm; 6xST-D (DUPLEX); OS2; Coupling colour: metal
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
29500778
cold resistance
Technical Attributes
General Information
Product type
Splice box
Weight
800.000 g
Delivery Unit
1.000
Assembly type
on top-hat rail
Electrical Characteristics
Coupling insertion attenuation (max.)
0.2 dB
Pigtail insertion attenuation (max.)
0.4 dB
Pigtail return attenuation (min.)
40 dB
Product Design
With pre-assembled pigtails
Yes
Number of fibres
12
Pigtail length
1500 mm
Total length
140 mm
Overall width
35 mm
Overall height
125 mm
Clamping range min.
6 mm
Max. clamping range
13 mm
Type of coupling connection
ST-D (DUPLEX)
Base material fibre core
Glass
Base material fibre cladding
Glass
Interfaces (optical fiber)
6 x ST-D (DUPLEX)
Coupling colour
Product Characteristics
Operation temperature min.
-5 °C
Max. operating temperature
55 °C
Optical cable, fibre category
OS2
Certifications and Standards
Product standard according to IEC
ST (BFOC) according to IEC 61754-2
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® SBX
Article number | Type of coupling connection | Optical cable, fibre category | Number of fibres | Coupling colour | Pigtail length |
---|---|---|---|---|---|
29500774 | ST-D (DUPLEX) | OM1 | 12 | metal | 1500 mm |
29500775 | ST-D (DUPLEX) | OM2 | 12 | metal | 1500 mm |
29500776 | ST-D (DUPLEX) | OM3 | 12 | metal | 1500 mm |
29500777 | ST-D (DUPLEX) | OM4 | 12 | metal | 1500 mm |
29500778 | ST-D (DUPLEX) | OS2 | 12 | metal | 1500 mm |
29500779 | SC-D (DUPLEX) | OM1 | 12 | beige | 1500 mm |
29500780 | SC-D (DUPLEX) | OM2 | 12 | beige | 1500 mm |
29500781 | SC-D (DUPLEX) | OM3 | 12 | turquoise | 1500 mm |
29500782 | SC-D (DUPLEX) | OM4 | 12 | violet | 1500 mm |
29500783 | SC-D (DUPLEX) | OS2 | 12 | blue | 1500 mm |
29500784 | SC-D (DUPLEX) | OS2 | 12 | metal | 1500 mm |
29500785 | SC-RJ | OM1 | 12 | beige | 1500 mm |
29500786 | SC-RJ | OM2 | 12 | beige | 1500 mm |
29500787 | SC-RJ | OM3 | 12 | beige | 1500 mm |
29500788 | SC-RJ | OM4 | 12 | beige | 1500 mm |
29500789 | SC-RJ | OS2 | 12 | blue | 1500 mm |
29500790 | ST-D (DUPLEX) | OM2 | 24 | metal | 1500 mm |
29500791 | ST-D (DUPLEX) | OM3 | 24 | metal | 1500 mm |
29500792 | ST-D (DUPLEX) | OM4 | 24 | metal | 1500 mm |
29500793 | ST-D (DUPLEX) | OS2 | 24 | metal | 1500 mm |
29500794 | SC-D (DUPLEX) | OM2 | 24 | beige | 1500 mm |
29500795 | SC-D (DUPLEX) | OM3 | 24 | turquoise | 1500 mm |
29500796 | SC-D (DUPLEX) | OM4 | 24 | violet | 1500 mm |
29500797 | SC-D (DUPLEX) | OS2 | 24 | blue | 1500 mm |
29500798 | LC-D (DUPLEX) | OM1 | 12 | beige | 1500 mm |
29500799 | LC-D (DUPLEX) | OM2 | 12 | beige | 1500 mm |
29500800 | LC-D (DUPLEX) | OM3 | 12 | turquoise | 1500 mm |
29500801 | LC-D (DUPLEX) | OM4 | 12 | violet | 1500 mm |
29500802 | LC-D (DUPLEX) | OS2 | 12 | blue | 1500 mm |
29500803 | LC-D (DUPLEX) | OM2 | 24 | beige | 1500 mm |
29500804 | LC-D (DUPLEX) | OM3 | 24 | turquoise | 1500 mm |
29500805 | LC-D (DUPLEX) | OM4 | 24 | violet | 1500 mm |
29500806 | LC-D (DUPLEX) | OS2 | 24 | blue | 1500 mm |
Show less
Show all