H07V-K 1X4 PK
Single core; 1X4; pink; Ring; U0/U: 450/750 V; PVC; HAR-certified; Fixed Installation
Benefits
- Made according to harmonised European type H07V-K, with ◁HAR testing mark for proven reliability and quality (not applicable for: transparent, green (single colour), yellow (single colour), all double colours (except green/yellow and yellow/green)).
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Ideal for automated cable assembly in large volumes.
- Also available in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
- Different core insulation colours available.
- Embossed cable for individual, permanent reprinting.
- Also available as ring or on coils.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- For wiring circuits inside machines.
- For wiring lighting.
- For fixed and protected installation.
- Can be used for open installation on cable trays for equipotential bonding.
- Use at temperatures up to -40°C possible.
Technical Attributes
General Information
Product type
Single core
Weight
46 kg/km
Copper index
38.400 kg/km
copper index (lb)
258.000 lb/10,000 ft
Single core packaging type
Ring
Length per PU
100 m
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Test voltage
2.5 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
1.21 Ω/km
Product Design
Harmonised design
H07V-K
Cable dimension
1X4
Conductor cross-section (mm2)
4 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Min. outer diameter
3.9 mm
Max. outer diameter
4.8 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Single core color
pink
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
19.2 mm
Minimum bending radius with careful bending
2 x outer diameter
temperature, fixed installation
-40 °C to 70 °C
Installation temperature min.
5 °C
Installation temperature max.
70 °C
Storage temperature min.
5 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
weather resistant
No
Ozone resistant
No
Halogenfree
No
Oil-resistant
No
PWIS-free
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-2-31
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07V-K <lt/>HAR<gt/>
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Min. outer diameter | Max. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|---|---|
4520001 | 1.5 mm² | green/yellow | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520001E | 1.5 mm² | green/yellow | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4520001K | 1.5 mm² | green/yellow | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520001S | 1.5 mm² | green/yellow | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 22 kg/km | |
4520001X | 1.5 mm² | green/yellow | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520002 | 2.5 mm² | green/yellow | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520002E | 2.5 mm² | green/yellow | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4520002K | 2.5 mm² | green/yellow | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520002S | 2.5 mm² | green/yellow | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520002X | 2.5 mm² | green/yellow | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520003 | 4 mm² | green/yellow | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520003K | 4 mm² | green/yellow | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520003X | 4 mm² | green/yellow | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520004 | 6 mm² | green/yellow | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520004E | 6 mm² | green/yellow | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 71 kg/km | |
4520004K | 6 mm² | green/yellow | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520005 | 10 mm² | green/yellow | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 108 kg/km | |
4520006 | 16 mm² | green/yellow | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 159 kg/km | |
4520011 | 1.5 mm² | black | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520011E | 1.5 mm² | black | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4520011K | 1.5 mm² | black | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520011S | 1.5 mm² | black | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520011X | 1.5 mm² | black | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520012 | 2.5 mm² | black | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 31 kg/km | |
4520012E | 2.5 mm² | black | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4520012K | 2.5 mm² | black | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520012S | 2.5 mm² | black | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 35 kg/km | |
4520012X | 2.5 mm² | black | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 31 kg/km | |
4520013 | 4 mm² | black | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520013E | 4 mm² | black | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 48 kg/km | |
4520013K | 4 mm² | black | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520013X | 4 mm² | black | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520014 | 6 mm² | black | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520014E | 6 mm² | black | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 71 kg/km | |
4520014K | 6 mm² | black | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520015 | 10 mm² | black | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520016 | 16 mm² | black | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 162 kg/km | |
4520021 | 1.5 mm² | blue | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520021E | 1.5 mm² | blue | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4520021K | 1.5 mm² | blue | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520021S | 1.5 mm² | blue | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520021X | 1.5 mm² | blue | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520022 | 2.5 mm² | blue | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520022E | 2.5 mm² | blue | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 30 kg/km | |
4520022K | 2.5 mm² | blue | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520022S | 2.5 mm² | blue | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 34 kg/km | |
4520022X | 2.5 mm² | blue | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520023 | 4 mm² | blue | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520023K | 4 mm² | blue | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520024 | 6 mm² | blue | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520024E | 6 mm² | blue | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 71 kg/km | |
4520024K | 6 mm² | blue | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520025 | 10 mm² | blue | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520026 | 16 mm² | blue | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520031 | 1.5 mm² | brown | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520031E | 1.5 mm² | brown | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4520031K | 1.5 mm² | brown | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520031S | 1.5 mm² | brown | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520032 | 2.5 mm² | brown | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520032K | 2.5 mm² | brown | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520032S | 2.5 mm² | brown | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520033 | 4 mm² | brown | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520033K | 4 mm² | brown | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520034 | 6 mm² | brown | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520034K | 6 mm² | brown | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520035 | 10 mm² | brown | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520036 | 16 mm² | brown | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520041 | 1.5 mm² | red | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520041E | 1.5 mm² | red | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4520041K | 1.5 mm² | red | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520041S | 1.5 mm² | red | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520041X | 1.5 mm² | red | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520042 | 2.5 mm² | red | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520042K | 2.5 mm² | red | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520042S | 2.5 mm² | red | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 34 kg/km | |
4520043 | 4 mm² | red | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520043K | 4 mm² | red | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520044 | 6 mm² | red | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520044E | 6 mm² | red | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 71 kg/km | |
4520044K | 6 mm² | red | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520045 | 10 mm² | red | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520046 | 16 mm² | red | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520051 | 1.5 mm² | white | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520051K | 1.5 mm² | white | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520051S | 1.5 mm² | white | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520052 | 2.5 mm² | white | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520052K | 2.5 mm² | white | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520052S | 2.5 mm² | white | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 37 kg/km | |
4520053 | 4 mm² | white | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520054 | 6 mm² | white | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520055 | 10 mm² | white | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520056 | 16 mm² | white | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520061 | 1.5 mm² | grey | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520061K | 1.5 mm² | grey | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520061S | 1.5 mm² | grey | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520062 | 2.5 mm² | grey | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520062K | 2.5 mm² | grey | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520062S | 2.5 mm² | grey | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520063 | 4 mm² | grey | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520063K | 4 mm² | grey | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520064 | 6 mm² | grey | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520064K | 6 mm² | grey | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520065 | 10 mm² | grey | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520066 | 16 mm² | grey | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520071 | 1.5 mm² | violet | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520071E | 1.5 mm² | violet | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 19 kg/km | |
4520071K | 1.5 mm² | violet | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520071S | 1.5 mm² | violet | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520072 | 2.5 mm² | violet | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520072K | 2.5 mm² | violet | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520073 | 4 mm² | violet | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520073K | 4 mm² | violet | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520074 | 6 mm² | violet | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520075 | 10 mm² | violet | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520081 | 1.5 mm² | pink | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520082 | 2.5 mm² | pink | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520083 | 4 mm² | pink | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 46 kg/km | |
4520084 | 6 mm² | pink | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 66 kg/km | |
4520085 | 10 mm² | pink | Depending on length | 5.7 mm | 6.8 mm | 240.000 kg/km | 115 kg/km | |
4520086 | 16 mm² | pink | Depending on length | 6.7 mm | 8.1 mm | 240.000 kg/km | 174 kg/km | |
4520091 | 1.5 mm² | orange | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520091K | 1.5 mm² | orange | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520091X | 1.5 mm² | orange | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520092 | 2.5 mm² | orange | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520092K | 2.5 mm² | orange | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520093 | 4 mm² | orange | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520093K | 4 mm² | orange | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520094 | 6 mm² | orange | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520094K | 6 mm² | orange | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520095 | 10 mm² | orange | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520096 | 16 mm² | orange | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520101S | 1.5 mm² | transparent | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520111 | 1.5 mm² | yellow | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 20 kg/km | |
4520111K | 1.5 mm² | yellow | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520112 | 2.5 mm² | yellow | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520112K | 2.5 mm² | yellow | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520112S | 2.5 mm² | yellow | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520113 | 4 mm² | yellow | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520114 | 6 mm² | yellow | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520115 | 10 mm² | yellow | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520116 | 16 mm² | yellow | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520121 | 1.5 mm² | green | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520121K | 1.5 mm² | green | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520121S | 1.5 mm² | green | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 22 kg/km | |
4520122 | 2.5 mm² | green | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520122K | 2.5 mm² | green | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520122S | 2.5 mm² | green | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520123 | 4 mm² | green | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520124 | 6 mm² | green | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520125 | 10 mm² | green | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520126 | 16 mm² | green | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520141 | 1.5 mm² | dark blue | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 22 kg/km | |
4520141E | 1.5 mm² | dark blue | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 22 kg/km | |
4520141K | 1.5 mm² | dark blue | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 22 kg/km | |
4520141S | 1.5 mm² | dark blue | Spool | 2.8 mm | 3.4 mm | 14.400 kg/km | 22 kg/km | |
4520141X | 1.5 mm² | dark blue | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 22 kg/km | |
4520142 | 2.5 mm² | dark blue | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520142K | 2.5 mm² | dark blue | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520142S | 2.5 mm² | dark blue | Spool | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520143 | 4 mm² | dark blue | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520143K | 4 mm² | dark blue | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520144 | 6 mm² | dark blue | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520144K | 6 mm² | dark blue | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520145 | 10 mm² | dark blue | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520146 | 16 mm² | dark blue | Depending on length | 6.7 mm | 8.1 mm | 153.600 kg/km | 170 kg/km | |
4520161 | 1.5 mm² | ultramarine blue | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520162 | 2.5 mm² | ultramarine blue | Ring | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520163 | 4 mm² | ultramarine blue | Ring | 3.9 mm | 4.8 mm | 38.400 kg/km | 47 kg/km | |
4520164 | 6 mm² | ultramarine blue | Ring | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520165 | 10 mm² | ultramarine blue | Depending on length | 5.7 mm | 6.8 mm | 96.000 kg/km | 110 kg/km | |
4520261K | 1.5 mm² | blue/white | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520263K | 4 mm² | blue/white | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.000 kg/km | 47 kg/km | |
4520264K | 6 mm² | blue/white | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4520312K | 2.5 mm² | yellow/red | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520391K | 1.5 mm² | orange/white | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520402K | 2.5 mm² | red/black | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520461K | 1.5 mm² | white/red | Large Cardboard Box | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520921 | 1.5 mm² | dark blue/white | Ring | 2.8 mm | 3.4 mm | 14.400 kg/km | 21 kg/km | |
4520922K | 2.5 mm² | dark blue/white | Large Cardboard Box | 3.4 mm | 4.1 mm | 24.000 kg/km | 32 kg/km | |
4520923K | 4 mm² | dark blue/white | Large Cardboard Box | 3.9 mm | 4.8 mm | 38.000 kg/km | 47 kg/km | |
4520924K | 6 mm² | dark blue/white | Large Cardboard Box | 4.4 mm | 5.3 mm | 57.600 kg/km | 65 kg/km | |
4521001 | 25 mm² | green/yellow | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521002 | 35 mm² | green/yellow | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km | |
4521003 | 50 mm² | green/yellow | Depending on length | 11.5 mm | 13.9 mm | 480.000 kg/km | 495 kg/km | |
4521004 | 70 mm² | green/yellow | Depending on length | 13.2 mm | 16 mm | 672.000 kg/km | 680 kg/km | |
4521005 | 95 mm² | green/yellow | Depending on length | 15.1 mm | 18.2 mm | 912.000 kg/km | 880 kg/km | |
4521006 | 120 mm² | green/yellow | Depending on length | 16.7 mm | 20.2 mm | 1152.000 kg/km | 1285 kg/km | |
4521007 | 150 mm² | green/yellow | Depending on length | 18.6 mm | 22.5 mm | 1440.000 kg/km | 1440 kg/km | |
4521008 | 185 mm² | green/yellow | Depending on length | 20.6 mm | 24.9 mm | 1776.000 kg/km | 1915 kg/km | |
4521009 | 240 mm² | green/yellow | Depending on length | 23.5 mm | 28.4 mm | 2304.000 kg/km | 2550 kg/km | |
4521011 | 25 mm² | black | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 246 kg/km | |
4521012 | 35 mm² | black | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km | |
4521013 | 50 mm² | black | Depending on length | 11.5 mm | 13.9 mm | 480.000 kg/km | 495 kg/km | |
4521014 | 70 mm² | black | Depending on length | 13.2 mm | 16 mm | 672.000 kg/km | 680 kg/km | |
4521015 | 95 mm² | black | Depending on length | 15.1 mm | 18.2 mm | 912.000 kg/km | 880 kg/km | |
4521016 | 120 mm² | black | Depending on length | 16.7 mm | 20.2 mm | 1152.000 kg/km | 1285 kg/km | |
4521017 | 150 mm² | black | Depending on length | 18.6 mm | 22.5 mm | 1440.000 kg/km | 1563 kg/km | |
4521018 | 185 mm² | black | Depending on length | 20.6 mm | 24.9 mm | 1776.000 kg/km | 1915 kg/km | |
4521019 | 240 mm² | black | Depending on length | 23.5 mm | 28.4 mm | 2304.000 kg/km | 2550 kg/km | |
4521021 | 25 mm² | blue | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521022 | 35 mm² | blue | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km | |
4521023 | 50 mm² | blue | Depending on length | 11.5 mm | 13.9 mm | 480.000 kg/km | 495 kg/km | |
4521024 | 70 mm² | blue | Depending on length | 13.2 mm | 16 mm | 672.000 kg/km | 680 kg/km | |
4521025 | 95 mm² | blue | Depending on length | 15.1 mm | 18.2 mm | 912.000 kg/km | 880 kg/km | |
4521031 | 25 mm² | brown | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521032 | 35 mm² | brown | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km | |
4521033 | 50 mm² | brown | Depending on length | 11.5 mm | 13.9 mm | 480.000 kg/km | 495 kg/km | |
4521034 | 70 mm² | brown | Depending on length | 13.2 mm | 16 mm | 672.000 kg/km | 680 kg/km | |
4521041 | 25 mm² | red | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521042 | 35 mm² | red | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km | |
4521043 | 50 mm² | red | Depending on length | 11.5 mm | 13.9 mm | 480.000 kg/km | 495 kg/km | |
4521044 | 70 mm² | red | Depending on length | 13.2 mm | 16 mm | 672.000 kg/km | 680 kg/km | |
4521051 | 25 mm² | white | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521061 | 25 mm² | grey | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521062 | 35 mm² | grey | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km | |
4521063 | 50 mm² | grey | Depending on length | 11.5 mm | 13.9 mm | 480.000 kg/km | 495 kg/km | |
4521091 | 25 mm² | orange | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521092 | 35 mm² | orange | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km | |
4521093 | 50 mm² | orange | Depending on length | 11.5 mm | 13.9 mm | 480.000 kg/km | 495 kg/km | |
4521094 | 70 mm² | orange | Depending on length | 13.2 mm | 16 mm | 672.000 kg/km | 680 kg/km | |
4521095 | 95 mm² | orange | Depending on length | 15.1 mm | 18.2 mm | 912.000 kg/km | 880 kg/km | |
4521096 | 120 mm² | orange | Depending on length | 16.7 mm | 20.2 mm | 1152.000 kg/km | 1285 kg/km | |
4521099 | 240 mm² | orange | Depending on length | 23.5 mm | 28.4 mm | 336.000 kg/km | 2550 kg/km | |
4521141 | 25 mm² | dark blue | Depending on length | 8.4 mm | 10.2 mm | 240.000 kg/km | 255 kg/km | |
4521142 | 35 mm² | dark blue | Depending on length | 9.7 mm | 11.7 mm | 336.000 kg/km | 345 kg/km |