60227IEC02 / X07V-K 1X1.5 GN
Single core; 1X1.5; U0/U: 450/750 V; PVC; Fixed Installation
Benefits
- PVC-insulated, single core cable with 450/750V voltage.
- Reduced risk of flame propagation in event of fire; flame-retardant according to IEC 60332-1-2.
- Good electrical conductivity due to fine-wired copper conductor according to class 5 of IEC 60228 and VDE 0295.
- VDE certified according to EN 50525-2-31.
Applications
- Suitable for laying in tubes, exposed or buried in plaster, and in closed installation ducts.
- Suitable for direct laying on racks, troughs and tubes as a potential equalisation conductor.
- Suitable for use in fixed installations with a temperature of -30˚C to +70˚C.
Technical Attributes
General Information
Product type
Single core
Weight
20 kg/km
Copper index
14.400 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Test voltage
2.5 kV
Product Design
Cable dimension
1X1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Number of cores
1
Nominal outer diameter
8.8 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
52.8 mm
temperature, fixed installation
-30 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
Yes
HAR-certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07V-K <lt/>VDE<gt/>
Article number | Conductor cross-section (mm2) | Single core color | Single core packaging type | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
8120001 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120002 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120003 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120004 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120005 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120006 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120011 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120012 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120013 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120014 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120015 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120016 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120021 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120022 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120023 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120024 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120025 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120026 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120031 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120032 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120033 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120034 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120035 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120036 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120041 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120042 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120043 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120044 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120045 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120046 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120051 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120052 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120053 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120054 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120055 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120056 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120061 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120062 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120063 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120064 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120065 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120066 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120091 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120092 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120093 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120094 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120095 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120096 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120111 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120112 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120113 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120114 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120115 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120116 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8120121 | 1.5 mm² | 14.400 kg/km | 20 kg/km | ||||
8120122 | 2.5 mm² | 24.000 kg/km | 31 kg/km | ||||
8120123 | 4 mm² | 38.400 kg/km | 46 kg/km | ||||
8120124 | 6 mm² | 57.600 kg/km | 65 kg/km | ||||
8120125 | 10 mm² | 96.000 kg/km | 113 kg/km | ||||
8120126 | 16 mm² | 153.600 kg/km | 173 kg/km | ||||
8121001 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121002 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121003 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121004 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121005 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121006 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121007 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121008 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121009 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121011 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121012 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121013 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121014 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121015 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121016 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121017 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121018 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121019 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121021 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121022 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121023 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121024 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121025 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121026 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121027 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121028 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121029 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121031 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121032 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121033 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121034 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121035 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121036 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121037 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121038 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121039 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121041 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121042 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121043 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121044 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121045 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121046 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121047 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121048 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121049 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121051 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121052 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121053 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121054 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121055 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121056 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121057 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121058 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121059 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121061 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121062 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121063 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121064 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121065 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121066 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121067 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121068 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121069 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121091 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121092 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121093 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121094 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121095 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121096 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121097 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121098 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121099 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121111 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121112 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121113 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121114 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121115 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121116 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121117 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121118 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121119 | 240 mm² | 2304.000 kg/km | 2403 kg/km | ||||
8121121 | 25 mm² | 240.000 kg/km | 269 kg/km | ||||
8121122 | 35 mm² | 336.000 kg/km | 366 kg/km | ||||
8121123 | 50 mm² | 480.000 kg/km | 518 kg/km | ||||
8121124 | 70 mm² | 672.000 kg/km | 718 kg/km | ||||
8121125 | 95 mm² | 912.000 kg/km | 975 kg/km | ||||
8121126 | 120 mm² | 1152.000 kg/km | 1218 kg/km | ||||
8121127 | 150 mm² | 1440.000 kg/km | 1502 kg/km | ||||
8121128 | 185 mm² | 1776.000 kg/km | 1875 kg/km | ||||
8121129 | 240 mm² | 2304.000 kg/km | 2403 kg/km |