TRONIC MODULE
Single core module; including 2 boxes; H05V-K HAR, H07V-K HAR; Rings/coils capacitance: 2

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
85001625
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TRONIC MODULE Single core module -  Primary Image
TRONIC MODULE Single core module -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Easy and mobile handling sand storage of single core Coils and spools and increases occupational safety and tidy workplaces
  • Direct bundling of single cores at the operation site leads to efficient assembly
  • User-friendly solution because of short setup times due to an easy refill
  • No twisting / kinking through horizontal pull
  • Mounting of barcodes enables to use kanban solutions , furthermore FLEXIMARK® markings are also possible

Applications

  • Transporting, storing and unwinding of single core coils and spools
  • All in one compact mobile storage and unwinding solution for the operational site
Show less
Show all

Technical Attributes

General Information

Product type

Single core module

Scope of delivery

including 2 boxes

Weight

2.6 kg

Cable weight (max.) per module

7 kg

Delivery Unit

1.000

Suitable cable

H05V-K HAR
H07V-K HAR

Product Design

Outer diameter

310 mm

Total length

335 mm

Overall width

335 mm

Overall height

280 mm

For max. cable outer diameter

10 mm

for cable ring outer diameter (max.)

295 mm

for cable ring inner diameter (min.)

80 mm

For ring inner diameter (max.)

180 mm

For ring height (max.)

80 mm

Rings/coils capacitance

2

Material

Steel

Surface protection

Painted

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from TRONIC module solutions

Article number Scope of delivery Suitable cable Rings/coils capacitance
85001621 including 6 TRONIC modules H05V-K HARH07V-K HARH07V-U 12
85001622 including 18 TRONIC modules H05V-K HARH07V-K HARH07V-U 36
85001625 including 2 boxes H05V-K HARH07V-K HAR 2
85001639 including 6 TRONIC modules H05V-K HARH07V-K HARH07V-U 12
Show less
Show all

Why Choose Lapp