EPIC® SIGNAL M23 KIT D6 N 8+1P BLMS
Cable connector; M 23 signal; Black (N); Socket; Number of contacts: 8+1; Clamping range (min./max.): 7mm - 13.5mm
Benefits
- Pre-packed kits with compatible components
- Uncomplicated ordering
- No misplaced orders
- Made in Germany
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable connector
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.087 kg
Delivery Unit
1.000
Electrical Characteristics
Rated voltage
150 V AC rms / DC according to IEC150 V AC rms / DC according to UL150 V AC rms / DC according to CSA
Rated surge voltage
2.5 kV AC rms / DC according to IEC 61984
Rated surge voltage power contact
2.5 kV AC rms / DC after IEC 61984 to 1
Rated current power contact
20 A according to IEC20 A according to UL20 A according to CSA
Rated current signal contact
7 A according to IEC7 A according to UL7 A according to CSA
Max. contact resistance
4 mΩ
Product Design
Number of contacts
8+1
Number of power contacts
1
Number of signal contacts
8
Locking type
Screw Lock
Diameter connector
26 mm
Total length
58 mm
Overall width
25 mm
Overall height
41.8 mm
Housing variant
Cable connector
Contact variant
Socket
Design connector housing
Straight
Coded
Yes
With thread
No
With protective conductor
No
Connector format
M 23 signal
Connector type
Socket
Coding type
Black (N)
Direction of rotation
P-part (rotating anticlockwise-turning)
Screen contact
Yes
EMC screening
Yes
Min. cable clamping range
7 mm
Max. cable clamping range
13.5 mm
Conductor connection type
Solder termination
Connection type PE
Solder termination
Min. connectable conductor cross-section of power contacts (mm2)
0.08 mm²
Connectable conductor cross-section for power contacts max. (mm2)
2.5 mm²
Connectable conductor cross-section for signal contacts min. (mm2)
0.08 mm²
Max. connectable conductor cross-section of signal contacts (mm2)
1 mm²
Housing base material
Zinc alloy
Housing base material, short form
Zn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Insert material
Polyamide
Insert material, short form
PA
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Material contact insert
Polyamide
Contact insert material, short form
PA
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-25 °C
Operating temperature max.
125 °C
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UR certification
according to UL 2238 (CCN: CYJV2 / e-file number: E249137)
UL category control number
CYJV2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: CYJV8 / e-file number: E249137)
cUR category control number
CYJV8
CSA certified
No
CSA certification
after CSA C22.2 No. 182.3
VDE certified
Yes
VDE registration number
C024
Product standard according to IEC
IEC 61984
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL M23 Kits 8+1pole
Article number | Number of contacts | Direction of rotation | Delivery Unit | Design connector housing | Min. cable clamping range | Product type | Max. cable clamping range | Connector type | Delivery Unit |
---|---|---|---|---|---|---|---|---|---|
25009700 | 8+1 | E-part (rotating clockwise) | 1 | Angled | Panel-mount base | Plug | 1 | ||
75009698 | 8+1 | P-part (rotating anticlockwise-turning) | 1 | Straight | 7 mm | Cable connector | 13.5 mm | Socket | 1 |
75009699 | 8+1 | E-part (rotating clockwise) | 1 | Straight | 7 mm | Panel-mount base | 13 mm | Plug | 1 |
75009701 | 8+1 | E-part (rotating clockwise) | 1 | Straight | 7 mm | Coupling connector | 13.5 mm | Plug | 1 |