EPIC® SIGNAL M23 KIT A3 N 8+1E SLM (1)
Panel-mount base; M 23 signal; Black (N); Pin; Number of contacts: 8+1;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
25009700
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® SIGNAL M23 KIT A3 N 8+1E SLM (1) Panel-mount base -  Primary Image
EPIC® SIGNAL M23 KIT A3 N 8+1E SLM (1) Panel-mount base -  Primary Image EPIC® SIGNAL M23 KIT A3 N 8+1E SLM (1) Panel-mount base -   Other Image
※The product image is a representative product and may differ from the actual product.
corrosion resistant
corrosion resistant
heat resistance
heat resistance
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Pre-packed kits with compatible components
  • Uncomplicated ordering
  • No misplaced orders
  • Made in Germany
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Panel-mount base

Scope of delivery

including contacts

Contacts included

Yes

Weight

0.451 kg

Delivery Unit

1.000

Electrical Characteristics

Rated voltage

150 V AC rms / DC according to IEC
150 V AC rms / DC according to UL
150 V AC rms / DC according to CSA

Rated surge voltage

2.5 kV AC rms / DC according to IEC 61984

Rated surge voltage power contact

2.5 kV AC rms / DC after IEC 61984 to 1

Rated current power contact

20 A according to IEC
20 A according to UL
20 A according to CSA

Rated current signal contact

7 A according to IEC
7 A according to UL
7 A according to CSA

Max. contact resistance

4 mΩ

Product Design

Number of contacts

8+1

Number of power contacts

1

Number of signal contacts

8

Locking type

Screw Lock

Total length

52.9 mm

Overall width

25 mm

Overall height

41.8 mm

Housing variant

Panel-mount base

Contact variant

Pin

Design connector housing

Angled

Coded

Yes

With thread

Yes

With protective conductor

No

Connector format

M 23 signal

Connector type

Plug

Coding type

Black (N)

Direction of rotation

E-part (rotating clockwise)

Screen contact

Yes

EMC screening

Yes

Conductor connection type

Solder termination

Connection type PE

Solder termination

Min. connectable conductor cross-section of power contacts (mm2)

0.08 mm²

Connectable conductor cross-section for power contacts max. (mm2)

2.5 mm²

Connectable conductor cross-section for signal contacts min. (mm2)

0.08 mm²

Max. connectable conductor cross-section of signal contacts (mm2)

1 mm²

Housing base material

Zinc alloy

Housing base material, short form

Zn

Housing coating

Nickel-plated

Housing coating, short form

Ni

Insert material

Polyamide

Insert material, short form

PA

Material contact

Brass

Contact material, short form

CuZn

Material contact surface

Gold-plated

Material contact surface shortname

Au

Material contact insert

Polyamide

Contact insert material, short form

PA

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Product Characteristics

Min. number of plug cycles

100

IP protection rating mounted

IP 65

Pollution degree

3

Operating temperature min.

-25 °C

Operating temperature max.

125 °C

Corrosion-resistant

Yes

Halogenfree

No

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UR recognised

Yes

UR certification

according to UL 2238 (CCN: CYJV2 / e-file number: E249137)

UL category control number

CYJV2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (CCN: CYJV8 / e-file number: E249137)

cUR category control number

CYJV8

CSA certified

No

CSA certification

after CSA C22.2 No. 182.3

VDE certified

No

VDE registration number

C024

Product standard according to IEC

IEC 61984

Show less
Show all

Documentation

Product Family List

All articles from EPIC® SIGNAL M23 Kits 8+1pole

Article number Number of contacts Direction of rotation Delivery Unit Design connector housing Min. cable clamping range Product type Max. cable clamping range Connector type Delivery Unit
25009700 8+1 E-part (rotating clockwise) 1 Angled Panel-mount base Plug 1
75009698 8+1 P-part (rotating anticlockwise-turning) 1 Straight 7 mm Cable connector 13.5 mm Socket 1
75009699 8+1 E-part (rotating clockwise) 1 Straight 7 mm Panel-mount base 13 mm Plug 1
75009701 8+1 E-part (rotating clockwise) 1 Straight 7 mm Coupling connector 13.5 mm Plug 1
Show less
Show all

Why Choose Lapp