SKINDICHT® JT ÖLFLON M16
Sealing ring; M 16; Inner diameter: 16.1mm; Outer diameter: 21.1mm; Polytetrafluoroethylene; PTFE; white

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53801040
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® JT ÖLFLON M16 Sealing ring -  Primary Image
SKINDICHT® JT ÖLFLON M16 Sealing ring -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance

Benefits

  • Resistant to oil, water, alkaline solutions, acids, solvents, etc.
  • Suitable for foodstuffs

Applications

  • PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Sealing ring

Packaging type

Bag

Delivery Unit

100.000

Product Design

Inner diameter

16.1

Outer diameter

21.1 mm

Overall height

2 mm

Thread size

M 16

Seal type

Flat seal

Sealing material

Polytetrafluoroethylene

Sealing material, short form

PTFE

Colour

white

Product Characteristics

Suitable for EX-applications

No

Short term temperature max.

300 °C

Min. temperatur

-200 °C

Temperature (max.)

250 °C

Temperature min.

-200 °C

Temperature max.

250 °C
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
    • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINDICHT® JT PTFE metric

Article number Thread size Inner diameter Delivery Unit
53801030 M 12 12.1 100
53801040 M 16 16.1 100
53801050 M 20 20.1 100
53801060 M 25 25.1 50
53801070 M 32 32.1 50
53801080 M 40 40.2 25
53801090 M 50 50.2 25
53801100 M 63 63.2 25
Show less
Show all

Why Choose Lapp