SKINDICHT® JT ÖLFLON M12
Sealing ring; M 12; Inner diameter: 12.1mm; Outer diameter: 16.6mm; Polytetrafluoroethylene; PTFE; white
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53801030
uv-resistant.
oil resistant
heat resistance
cold resistance
Benefits
- Resistant to oil, water, alkaline solutions, acids, solvents, etc.
- Suitable for foodstuffs
Applications
- PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Sealing ring
Packaging type
Bag
Delivery Unit
100.000
Product Design
Inner diameter
12.1
Outer diameter
16.6 mm
Overall height
2 mm
Thread size
M 12
Seal type
Flat seal
Sealing material
Polytetrafluoroethylene
Sealing material, short form
PTFE
Colour
white
Product Characteristics
Suitable for EX-applications
No
Short term temperature max.
300 °C
Min. temperatur
-200 °C
Temperature (max.)
250 °C
Temperature min.
-200 °C
Temperature max.
250 °C
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
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® JT PTFE metric
Show less
Show all