SHIELD-KON RSK 5401 GN
Shielding connector; Shield diameter (min./max.): 5.13mm - 7.62mm; green

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61743200
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SHIELD-KON RSK 5401 GN Shielding connector -  Primary Image
SHIELD-KON RSK 5401 GN Shielding connector -  Primary Image SHIELD-KON RSK 5401 GN Shielding connector -   Other Image
※The product image is a representative product and may differ from the actual product.
chemical resistance
chemical resistance
corrosion resistant
corrosion resistant
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal

Benefits

  • The four sizes can be identified by the different colours of the connectors
  • Reduced installation time
  • Gauge helps to find out the appropriate connector and crimping insert (stripped cable with screen is placed in the hole)
Show less
Show all

Technical Attributes

General Information

Product type

Shielding connector

Packaging type

Bag

Delivery Unit

100.000

suitable crimp-insert

PEW 12.401 K/L/M/N

Product Design

EMC screening

Yes

Screen diameter (min.)

5.13 mm

shield diameter (max.)

7.62 mm

Material connector

Electrolytic copper

material isolation

Polyester

Surface protection

Tin-plated

Colour

green

Product Characteristics

Temperature min.

-65 °C

Temperature max.

125 °C

Flame-retardant

No

UV-resistant

No

Chemical resistant

Yes

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from RSK one-piece screen connector

Article number suitable crimp-insert Colour Delivery Unit
61721340 PEW 12.101 A/B red 100
61721350 PEW 12.201 C/D/E/F blue 100
61721360 PEW 12.301 G/H/J yellow 100
61743200 PEW 12.401 K/L/M/N green 100
Show less
Show all

Why Choose Lapp