SHIELD-KON RSK 5201 BU
Shielding connector; Shield diameter (min./max.): 2.29mm - 3.65mm; blue
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61721350
chemical resistance
corrosion resistant
oil resistant
heat resistance
cold resistance
icon sturgeon signal
Benefits
- The four sizes can be identified by the different colours of the connectors
- Reduced installation time
- Gauge helps to find out the appropriate connector and crimping insert (stripped cable with screen is placed in the hole)
Show less
Show all
Technical Attributes
General Information
Product type
Shielding connector
Packaging type
Bag
Delivery Unit
100.000
suitable crimp-insert
PEW 12.201 C/D/E/F
Product Design
EMC screening
Yes
Screen diameter (min.)
2.29 mm
shield diameter (max.)
3.65 mm
Material connector
Electrolytic copper
material isolation
Polyester
Surface protection
Tin-plated
Colour
blue
Product Characteristics
Temperature min.
-65 °C
Temperature max.
125 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from RSK one-piece screen connector
Show less
Show all