SILVYN® SINUS PP 8,4x11,4 BK
Parallel corrugated slotted protective conduit; Inner diameter: 8.4mm; Outer diameter: 11.4mm; Nominal size: 8.5; Polypropylene; UV-resistant

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61806510
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® SINUS PP 8,4x11,4 BK Parallel corrugated slotted protective conduit -  Primary Image
SILVYN® SINUS PP 8,4x11,4 BK Parallel corrugated slotted protective conduit -  Primary Image SILVYN® SINUS PP 8,4x11,4 BK Parallel corrugated slotted protective conduit -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance
icon powerchain
icon powerchain

Benefits

  • Sinusoidal slit remains closed under torsion for the most part
  • Dimensionally stable
  • Flexible
  • Crush-resistant
  • Subsequent cable protection

Applications

  • Solar applications
  • Shipbuilding
  • Mechanical engineering
  • Electrical industry
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Parallel corrugated slotted protective conduit

Delivery Unit

100.000

Product Design

Slit

Yes

Inner diameter

8.4

Outer diameter

11.4 mm

Nominal size

8.5

Conduit material

Polypropylene

Colour

black

Product Characteristics

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

130 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® SINUS PP

Article number Inner diameter Nominal size Colour Delivery Unit
61806505 6.7 7.5 black 100
61806510 8.4 8.5 black 100
61806515 9.9 10 black 100
61806520 12.2 12 black 100
61806525 12.7 13 black 100
61806530 14.2 14 black 100
61806535 16.6 17 black 100
61806540 19.2 19 black 100
61806545 21.3 22 black 100
Show less
Show all

Why Choose Lapp