SILVYN® SINUS PP 6,7x10,0 BK
Parallel corrugated slotted protective conduit; Inner diameter: 6.7mm; Outer diameter: 10.0mm; Nominal size: 7.5; Polypropylene; UV-resistant
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61806505
uv-resistant.
chemical resistance
flame-retardant
oil resistant
heat resistance
cold resistance
icon powerchain
Benefits
- Sinusoidal slit remains closed under torsion for the most part
- Dimensionally stable
- Flexible
- Crush-resistant
- Subsequent cable protection
Applications
- Solar applications
- Shipbuilding
- Mechanical engineering
- Electrical industry
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Parallel corrugated slotted protective conduit
Delivery Unit
100.000
Product Design
Slit
Yes
Inner diameter
6.7
Outer diameter
10.0 mm
Nominal size
7.5
Conduit material
Polypropylene
Colour
black
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
130 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SINUS PP
Article number | Inner diameter | Nominal size | Colour | Delivery Unit | ||
---|---|---|---|---|---|---|
61806505 | 6.7 | 7.5 | black | 100 | ||
61806510 | 8.4 | 8.5 | black | 100 | ||
61806515 | 9.9 | 10 | black | 100 | ||
61806520 | 12.2 | 12 | black | 100 | ||
61806525 | 12.7 | 13 | black | 100 | ||
61806530 | 14.2 | 14 | black | 100 | ||
61806535 | 16.6 | 17 | black | 100 | ||
61806540 | 19.2 | 19 | black | 100 | ||
61806545 | 21.3 | 22 | black | 100 |
Show less
Show all