EPIC® TOOL REMOVAL MC 3.6 machined
Disassembly tool
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
11171101
Item not in stock, but available on backorder
Technical Attributes
General Information
Brand
EPIC®
Product type
Disassembly tool
Design size
LS1 A
Weight
0.028 kg
Delivery Unit
1.000
Suitable contact
EPIC® MC 3.6 mm machined
Product Design
Material
Steel
Product Characteristics
Corrosion-resistant
No
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
GS certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL REMOVAL
Article number | Product type | Suitable contact | Delivery Unit |
---|---|---|---|
10028100 | Disassembly tool | EPIC® H-BE 2.5 machined | 1 |
11132500 | Disassembly tool | EPIC® M-D 1.0 D-Sub stamped rollEPIC® SIGNAL D-SUB 1 mm | 1 |
11132501 | Disassembly tool | EPIC® M-D 1.0 D-Sub stamped rollEPIC® SIGNAL D-SUB 1 mm | 1 |
11160001 | Disassembly tool | EPIC® H-BE 2.5 machined | 1 |
11161001 | Disassembly tool | EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
11161002 | Disassembly tool | EPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
11171000 | Disassembly tool | EPIC® MC 2.5 mm machined | 1 |
11171001 | Disassembly tool | EPIC® MC 2.5 mm machined | 1 |
11171100 | Disassembly tool | EPIC® MC 3.6 mm machined | 1 |
11171101 | Disassembly tool | EPIC® MC 3.6 mm machined | 1 |
11171200 | Disassembly tool | 1 | |
11182501 | Disassembly tool | EPIC® H-BE 2.5 machined | 1 |
44420078 | Disassembly tool | EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
44420115 | Removal tool | EPIC® MH 4.0 mm | 1 |
44423268 | Disassembly tool | EPIC® MH 4.0 mm | 1 |
44423269 | Disassembly tool | 1 | |
75017400 | Disassembly tool | EPIC® POWER LS1 1 mm | 1 |
75017401 | Disassembly tool | EPIC® POWER LS1 1 mm | 1 |
75017500 | Disassembly tool | EPIC® POWER LS1 2 mm | 1 |
Show less
Show all