EPIC® Removal Tool MH 4.0 machined
Disassembly tool

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
44423268
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® Removal Tool MH 4.0 machined Disassembly tool -  Primary Image
EPIC® Removal Tool MH 4.0 machined Disassembly tool -  Primary Image EPIC® Removal Tool MH 4.0 machined Disassembly tool -   Other Image EPIC® Removal Tool MH 4.0 machined Disassembly tool -   Other Image
※The product image is a representative product and may differ from the actual product.

Technical Attributes

General Information

Brand

EPIC®

Product type

Disassembly tool

Design size

LS1 A

Weight

0.026 kg

Delivery Unit

1.000

Suitable contact

EPIC® MH 4.0 mm

Product Design

Material

Steel

Product Characteristics

Corrosion-resistant

No

Certifications and Standards

CE marked

No

UKCA marked

No

VDE certified

No

TÜV certified

No

GS certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® TOOL REMOVAL

Article number Product type Suitable contact Delivery Unit
10028100 Disassembly tool EPIC® H-BE 2.5 machined 1
11132500 Disassembly tool EPIC® M-D 1.0 D-Sub stamped rollEPIC® SIGNAL D-SUB 1 mm 1
11132501 Disassembly tool EPIC® M-D 1.0 D-Sub stamped rollEPIC® SIGNAL D-SUB 1 mm 1
11160001 Disassembly tool EPIC® H-BE 2.5 machined 1
11161001 Disassembly tool EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll 1
11161002 Disassembly tool EPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll 1
11171000 Disassembly tool EPIC® MC 2.5 mm machined 1
11171001 Disassembly tool EPIC® MC 2.5 mm machined 1
11171100 Disassembly tool EPIC® MC 3.6 mm machined 1
11171101 Disassembly tool EPIC® MC 3.6 mm machined 1
11171200 Disassembly tool 1
11182501 Disassembly tool EPIC® H-BE 2.5 machined 1
44420078 Disassembly tool EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll 1
44420115 Removal tool EPIC® MH 4.0 mm 1
44423268 Disassembly tool EPIC® MH 4.0 mm 1
44423269 Disassembly tool 1
75017400 Disassembly tool EPIC® POWER LS1 1 mm 1
75017401 Disassembly tool EPIC® POWER LS1 1 mm 1
75017500 Disassembly tool EPIC® POWER LS1 2 mm 1
Show less
Show all

Why Choose Lapp