EPIC® H-A 10 TBF/SO 16 ZW W/GLAND
Cable coupler hood; Design size: 10A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
704500
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® H-A 10 TBF/SO 16 ZW W/GLAND Cable coupler hood -  Primary Image
EPIC® H-A 10 TBF/SO 16 ZW W/GLAND Cable coupler hood -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
halogen-free
halogen-free
corrosion resistant
corrosion resistant
cold resistance
cold resistance
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified
VDE Reg.-Nr. B437
VDE Reg.-Nr. B437

Benefits

  • The EPIC® H-A series of rectangular connectors includes slim and space-saving housings that are suitable for confined spaces.
  • The cable coupler hood can be connected to many of the most popular hoods on the market.
  • With threaded borehole for use with a corresponding cable gland.
  • Meets protection class IP 65 when locked.
  • The user-friendly design with a good grip makes the plug connection easy to connect and release.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Cable coupler hood

Design size

10A

Weight

0.14 kg

Delivery Unit

5.000

Product Design

With cable gland

No

Number of cable entries

1 pc.

Number of cable entries at the top

1

With lever

Yes

Locking type

Single Lever

Total length

63 mm

Overall width

29.5 mm

Overall height

48 mm

Thread type

PG

Thread size

PG 16

Housing variant

Cable coupler hood

Design connector housing

Straight

With thread

Yes

With hinged lid

No

Plug connection design

Standard

With collar

Yes

Screen contact

No

EMC screening

No

Collar material

Brass

Collar material, short form

CuZn

Housing base material

Aluminium

Housing base material, short form

Al

Housing coating

Powder-coated

Lever material

Steel

Sealing material

Acrylonitrile butadiene rubber

Sealing material, short form

NBR

Colour housing

grey

RAL housing colour

RAL 9006

Product Characteristics

Protection rating (IP), unmounted

IP 65

IP protection rating mounted

IP 65

Short-term temperature peak

125 °C

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

UV-resistant

Yes

Chemical resistant

No

Acid-resistant

No

corrosion resistant according to

DIN EN 6988

Corrosion-resistant

Yes

Halogenfree

Yes

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)
according to UL 50E (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

Yes

VDE registration number

B437

Product standard according to IEC

IEC 61984

TÜV certified

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-A 10 TBF-LB

Article number With collar Thread type Thread size Delivery Unit
10439000 Yes PG PG 13,5 5
19439000 No Metric M 20 5
704500 Yes PG PG 16 5
70450000 Yes PG PG 16 5
79450000 No Metric M 25 5
Show less
Show all

Why Choose Lapp