EPIC® H-A 10 TBF 16 ZW. CABLE COUPL
Cable coupler hood; Design size: 10A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

Benefits
- The cable coupler hood can be connected to many of the most popular hoods on the market.
- With threaded borehole for use with a corresponding cable gland.
- Meets protection class IP 65 when locked.
- The user-friendly design with a good grip makes the plug connection easy to connect and release.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For protecting the connector insert against environmental influences.
- For use with many EPIC® rectangular connector inserts.
- For connecting devices and machines to a power supply in various applications
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable coupler hood
Design size
10A
Weight
123.000 g
Delivery Unit
5.000
Product Design
With cable gland
No
Number of cable entries
1 pc.
Number of cable entries at the top
1
With lever
Yes
Locking type
Single Lever
Total length
63 mm
Overall width
29.5 mm
Overall height
48 mm
Thread type
PG
Thread size
PG 16
Housing variant
Cable coupler hood
Design connector housing
Straight
With thread
Yes
With hinged lid
No
Plug connection design
Standard
With collar
Yes
Screen contact
No
EMC screening
No
Collar material
Brass
Collar material, short form
CuZn
Housing base material
Aluminium
Housing base material, short form
Al
Housing coating
Powder-coated
Lever material
Steel
Sealing material
Acrylonitrile butadiene rubber
Sealing material, short form
NBR
Colour housing
grey
RAL housing colour
RAL 9006
Product Characteristics
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
corrosion resistant according to
DIN EN 6988
Corrosion-resistant
Yes
Halogenfree
Yes
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
Yes
UR certification
according to UL 1977 (e-file number: E75770) according to UL 50E (e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
Yes
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.