ISO7010 P024 ADH 100mm
Prohibition sign
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83880255
uv-resistant.
chemical resistance
halogen-free
oil resistant
acid resistance
heat resistance
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Prohibition sign
Packaging type
Bag
Delivery Unit
1.000
pieces per PU
10 pc.
Assembly type
adhere
Marking for
Components
Product Design
Labelling
Symbols
Label type
Safety signage
Label design
Round
With text field
No
With alert-/information Symbol
Entry prohibited
Outer diameter
100 mm
Material
Polyester
Label material
Polyester
Colour
red/white
Product Characteristics
Installation temperature min.
10 °C
Temperature min.
-40 °C
Temperature max.
150 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Oil resistance according to
ASTM D896
Waterproof
Yes
Self adhesive
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Symbols according to
ISO 7010
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Prohibition signs
Article number | With alert-/information Symbol | pieces per PU | |
---|---|---|---|
83880190 | No open flames; fire, open ignition sources and smoking prohibited | 10 pc. | |
83880191 | No open flames; fire, open ignition sources and smoking prohibited | 10 pc. | |
83880192 | No open flames; fire, open ignition sources and smoking prohibited | 10 pc. | |
83880202 | Entry prohibited for people with pacemakers or implanted defibrillators | 10 pc. | |
83880203 | Entry prohibited for people with pacemakers or implanted defibrillators | 10 pc. | |
83880204 | Entry prohibited for people with pacemakers or implanted defibrillators | 10 pc. | |
83880253 | Entry prohibited | 10 pc. | |
83880254 | Entry prohibited | 10 pc. | |
83880255 | Entry prohibited | 10 pc. | |
83880274 | Switching prohibited | 10 pc. | |
83880275 | Switching prohibited | 10 pc. | |
83880276 | Switching prohibited | 10 pc. |
Show less
Show all