ISO7010 P003 ADH 100mm
Prohibition sign

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83880192
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ISO7010 P003 ADH 100mm Prohibition sign -  Primary Image
ISO7010 P003 ADH 100mm Prohibition sign -  Primary Image ISO7010 P003 ADH 100mm Prohibition sign -   Other Image
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
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Prohibition sign

Packaging type

Bag

Delivery Unit

1.000

pieces per PU

10 pc.

Assembly type

adhere

Marking for

Components

Product Design

Labelling

Symbols

Label type

Safety signage

Label design

Round

With text field

No

With alert-/information Symbol

No open flames; fire, open ignition sources and smoking prohibited

Outer diameter

100 mm

Material

Polyester

Label material

Polyester

Colour

red/white

Product Characteristics

Installation temperature min.

10 °C

Temperature min.

-40 °C

Temperature max.

150 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Oil resistance according to

ASTM D896

Waterproof

Yes

Self adhesive

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

Symbols according to

ISO 7010
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Prohibition signs

Article number With alert-/information Symbol pieces per PU
83880190 No open flames; fire, open ignition sources and smoking prohibited 10 pc.
83880191 No open flames; fire, open ignition sources and smoking prohibited 10 pc.
83880192 No open flames; fire, open ignition sources and smoking prohibited 10 pc.
83880202 Entry prohibited for people with pacemakers or implanted defibrillators 10 pc.
83880203 Entry prohibited for people with pacemakers or implanted defibrillators 10 pc.
83880204 Entry prohibited for people with pacemakers or implanted defibrillators 10 pc.
83880253 Entry prohibited 10 pc.
83880254 Entry prohibited 10 pc.
83880255 Entry prohibited 10 pc.
83880274 Switching prohibited 10 pc.
83880275 Switching prohibited 10 pc.
83880276 Switching prohibited 10 pc.
Show less
Show all

Why Choose Lapp