PA-LOCKNUT M8X1,0 LGY
Lock nut; M 8; Wrench width: 12mm; light grey; Polyamide;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
51730214
oil resistant
cold resistance
Benefits
- Available in sizes M6x0.75 and M8x1.0.
Applications
- For locking a SKINDICHT® VENT pressure compensation element on the inside of the application (e.g. housing).
- For thin-walled housings without a thread, which only allow one through-hole.
- Good oil and chemical resistance.
Show less
Show all
Technical Attributes
General Information
Product type
Lock nut
Packaging type
Bag
Delivery Unit
25.000
Product Design
Thread type
Metric
Thread size
M 8
Pitch of thread
1
Thread length
5 mm
Wrench width
12
EMC screening
No
Material body
Polyamide
Material body shortname
PA
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.