PA-LOCKNUT M6X0,75 BK
Lock nut; M 6; Wrench width: 10mm; black; Polyamide; UV-resistant

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
51730210
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
PA-LOCKNUT M6X0,75 BK Lock nut -  Primary Image
PA-LOCKNUT M6X0,75 BK Lock nut -  Primary Image PA-LOCKNUT M6X0,75 BK Lock nut -   Secondary Image PA-LOCKNUT M6X0,75 BK Lock nut -   Secondary Image
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
  • Available in sizes M6x0.75 and M8x1.0.

Applications

  • For locking a SKINDICHT® VENT pressure compensation element on the inside of the application (e.g. housing).
  • For thin-walled housings without a thread, which only allow one through-hole.
  • Good oil and chemical resistance.
Show less
Show all

Technical Attributes

General Information

Product type

Lock nut

Packaging type

Bag

Delivery Unit

25.000

Product Design

Thread type

Metric

Thread size

M 6

Pitch of thread

0,75

Thread length

5 mm

Wrench width

10

EMC screening

No

Material body

Polyamide

Material body shortname

PA

Colour

black

RAL colour

RAL 9005

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Temperature min.

-40 °C

Temperature max.

100 °C
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Locknuts PA

Article number Thread size Wrench width Colour Delivery Unit
51730210 M 6 10 black 25
51730211 M 6 12 light grey 25
51730213 M 8 10 black 25
51730214 M 8 12 light grey 25
Show less
Show all

Why Choose Lapp