ÖLFLEX® PLUG 540P05 2X0,75 5M IP20V250V
Pre-assembled mains cable; Round IP20 2-pin shaped plug CEE 7/17 without protective contacts; 2X0.75; 5 m; ; PUR

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
73224182
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® PLUG 540P05 2X0,75 5M IP20V250V Pre-assembled mains cable -  Primary Image
ÖLFLEX® PLUG 540P05 2X0,75 5M IP20V250V Pre-assembled mains cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
CE marked
CE marked

Benefits

  • Ready-to-connect hookup power assembly for time-saving installation
  • Accordance of 3G1.5mm² versions with IP44 earth contact plug (recognizable by “P07 3G1,5” in those articles’ short descriptions) with certain, technical provisions by relevant third party, such as German BG, resp. DGUV, on heavy-duty mechanical conditions, industrial use category K2, increased, electrical hazard, construction/ assembly sites
  • Compatible with plug-fit systems type E and type F as well as with pin assignment according to the Czech CSN standard for extensive use in Europe
  • Durable product, thanks to oil-, MUD-, abrasion-, notch- and cut-resistant outer sheath material of the cable, as well as UV, ozone and hydrolysis resistance of the assembly
  • Yellow signal colour of the outer sheath for quick visual perception and prevention of accidents and damage

Applications

  • Assembly and construction of appliances and control cabinets, for mobile use in particular, plugged into regular, European TN infrastructure with U 0
  • 3-core variants with protection type IP44 and a conductor cross-section of 1.5 mm² (recognizable by P07 3G1.5" within the article name) are suitable for industrial use category 2 (K2) according to German BGI/ GUV-I 600, for use as heavy design type in case of extended electrical hazard according to German BGI 594, and for use under heavy-duty mechanical conditions according to DIN VDE 0620-2-1, including construction and assembly sites according to German DGUV Information 203-006 (BGI/ GUV-I 608) (provided that extraordinary operating circumstances are excluded) "
  • 2-core variants with protection type IP 20 must not get in contact with water and are generally not intended for industrial applications or construction/ assembly sites
  • 3-core variants with protection type IP 44 are suitable for outdoor use in Europe, and are permitted to be exposed to falling rain
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Pre-assembled mains cable

Weight

0.307 kg

Copper index

72.000 kg/km

copper index (lb)

158.734 lb/10,000 ft

Delivery Unit

1.000

Electrical Characteristics

Standard grid frequency

50 Hz - 60 Hz

Harnessing rated voltage

250 V

Rated voltage of the plug

250 V

Plug rated ampacity

16 A

Product Design

Cable dimension

2X0.75

Conductor cross-section (mm2)

0.75 mm²

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

2

Total length of assembly

5 m

Shape of cable

Round

assembling type

Overmoulded

Core insulation base material

Thermoplastic elastomers

Core insulation base material, shortname

TPE

Base material of outer sheath

Polyurethane

Base material of outer sheath, shortname

PUR

Cable insulation colour

yellow

Core identification

Colours

Core colour code

VDE 0293-308

Connector colour

black

Polarity between connector and cable according to CSN

Yes

Plug design standard

IEC 60309/ DIN VDE 0620-2-1 (DIN 49441) (XVII) (CEE 7/17)

Plug material short form

PVC

Connector design

Round IP20 2-pin shaped plug CEE 7/17 without protective contacts

Connector plug compatible with

Connector system type E
Connector system type F

Plug pin mating direction

Straight/central

Plug pin quantity

2

Termination of second cable end

30 mm stripped plus end sleeves

End sleeve connection type

Crimped and solder-free

Cable nominal outer diameter

06.20

Product Characteristics

Application area

Fixed Installation
Flexible

IP protection rating

IP 20

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius, occasionally moved

10 x outer diameter

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

Ozone resistant

Yes

Cable uv-resistance according to

DIN EN ISO 4892-2 method A
EN 50618
EN 50620

Cable oil resistance according to

EN 50363-10-2

In case of increased electrical hazard according to BGI 594

No

Certifications and Standards

CE marked

Yes

VDE certified

No

HAR-certified

No

Plug third party certification

Yes

Connector test standard

NEK 502

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® PLUG 540 P single-phase hookup assembly

Article number Connector design Cable dimension Total length of assembly Cable nominal outer diameter Copper index
73224180 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X0.75 2 m 06.20 28.800 kg/km
73224181 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X0.75 3.5 m 06.20 50.400 kg/km
73224182 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X0.75 5 m 06.20 72.000 kg/km
73224183 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X1 2 m 06.70 38.400 kg/km
73224184 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X1 3.5 m 06.70 67.200 kg/km
73224185 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X1 5 m 06.70 96.000 kg/km
73224186 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X1.5 2 m 08.30 58.000 kg/km
73224187 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X1.5 3.5 m 08.30 101.500 kg/km
73224188 Round IP20 2-pin shaped plug CEE 7/17 without protective contacts 2X1.5 5 m 08.30 145.000 kg/km
73224189 Round IP44 2-pin earth contact plug CEE 7/7 3G0.75 2 m 06.70 43.200 kg/km
73224190 Round IP44 2-pin earth contact plug CEE 7/7 3G0.75 3.5 m 06.70 75.600 kg/km
73224191 Round IP44 2-pin earth contact plug CEE 7/7 3G0.75 5 m 06.70 108.000 kg/km
73224192 Round IP44 2-pin earth contact plug CEE 7/7 3G1 2 m 07.10 58.000 kg/km
73224193 Round IP44 2-pin earth contact plug CEE 7/7 3G1 3.5 m 07.10 101.500 kg/km
73224194 Round IP44 2-pin earth contact plug CEE 7/7 3G1 5 m 07.10 145.000 kg/km
73224195 Round IP44 2-pin earth contact plug CEE 7/7 3G1.5 2 m 08.80 86.000 kg/km
73224196 Round IP44 2-pin earth contact plug CEE 7/7 3G1.5 3.5 m 08.80 150.500 kg/km
73224197 Round IP44 2-pin earth contact plug CEE 7/7 3G1.5 5 m 08.80 215.000 kg/km
Show less
Show all

Why Choose Lapp