ÖLFLEX® PLUG 540P05 2X0,75 2M IP20V250V
Pre-assembled mains cable; Round IP20 2-pin shaped plug CEE 7/17 without protective contacts; 2X0.75; 2 m; ; PUR
Benefits
- Ready-to-connect hookup power assembly for time-saving installation
- Accordance of 3G1.5mm² versions with IP44 earth contact plug (recognizable by “P07 3G1,5” in those articles’ short descriptions) with certain, technical provisions by relevant third party, such as German BG, resp. DGUV, on heavy-duty mechanical conditions, industrial use category K2, increased, electrical hazard, construction/ assembly sites
- Compatible with plug-fit systems type E and type F as well as with pin assignment according to the Czech CSN standard for extensive use in Europe
- Durable product, thanks to oil-, MUD-, abrasion-, notch- and cut-resistant outer sheath material of the cable, as well as UV, ozone and hydrolysis resistance of the assembly
- Yellow signal colour of the outer sheath for quick visual perception and prevention of accidents and damage
Applications
- Assembly and construction of appliances and control cabinets, for mobile use in particular, plugged into regular, European TN infrastructure with U 0
- 3-core variants with protection type IP44 and a conductor cross-section of 1.5 mm² (recognizable by P07 3G1.5" within the article name) are suitable for industrial use category 2 (K2) according to German BGI/ GUV-I 600, for use as heavy design type in case of extended electrical hazard according to German BGI 594, and for use under heavy-duty mechanical conditions according to DIN VDE 0620-2-1, including construction and assembly sites according to German DGUV Information 203-006 (BGI/ GUV-I 608) (provided that extraordinary operating circumstances are excluded) "
- 2-core variants with protection type IP 20 must not get in contact with water and are generally not intended for industrial applications or construction/ assembly sites
- 3-core variants with protection type IP 44 are suitable for outdoor use in Europe, and are permitted to be exposed to falling rain
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Pre-assembled mains cable
Weight
0.142 kg
Copper index
28.800 kg/km
copper index (lb)
193.528 lb/10,000 ft
Delivery Unit
1.000
Electrical Characteristics
Standard grid frequency
50 Hz - 60 Hz
Harnessing rated voltage
250 V
Rated voltage of the plug
250 V
Plug rated ampacity
16 A
Product Design
Cable dimension
2X0.75
Conductor cross-section (mm2)
0.75 mm²
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
2
Total length of assembly
2 m
Shape of cable
Round
assembling type
Overmoulded
Core insulation base material
Thermoplastic elastomers
Core insulation base material, shortname
TPE
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
yellow
Core identification
Colours
Core colour code
VDE 0293-308
Connector colour
black
Polarity between connector and cable according to CSN
Yes
Plug design standard
IEC 60309/ DIN VDE 0620-2-1 (DIN 49441) (XVII) (CEE 7/17)
Plug material short form
PVC
Connector design
Round IP20 2-pin shaped plug CEE 7/17 without protective contacts
Connector plug compatible with
Connector system type EConnector system type F
Plug pin mating direction
Straight/central
Plug pin quantity
2
Termination of second cable end
30 mm stripped plus end sleeves
End sleeve connection type
Crimped and solder-free
Cable nominal outer diameter
06.20
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius, occasionally moved
10 x outer diameter
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
Ozone resistant
Yes
Cable uv-resistance according to
DIN EN ISO 4892-2 method AEN 50618EN 50620
Cable oil resistance according to
EN 50363-10-2
In case of increased electrical hazard according to BGI 594
No
Certifications and Standards
CE marked
Yes
VDE certified
No
HAR-certified
No
Plug third party certification
Yes
Connector test standard
NEK 502
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® PLUG 540 P single-phase hookup assembly
Article number | Connector design | Cable dimension | Total length of assembly | Cable nominal outer diameter | Copper index |
---|---|---|---|---|---|
73224180 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X0.75 | 2 m | 06.20 | 28.800 kg/km |
73224181 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X0.75 | 3.5 m | 06.20 | 50.400 kg/km |
73224182 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X0.75 | 5 m | 06.20 | 72.000 kg/km |
73224183 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X1 | 2 m | 06.70 | 38.400 kg/km |
73224184 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X1 | 3.5 m | 06.70 | 67.200 kg/km |
73224185 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X1 | 5 m | 06.70 | 96.000 kg/km |
73224186 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X1.5 | 2 m | 08.30 | 58.000 kg/km |
73224187 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X1.5 | 3.5 m | 08.30 | 101.500 kg/km |
73224188 | Round IP20 2-pin shaped plug CEE 7/17 without protective contacts | 2X1.5 | 5 m | 08.30 | 145.000 kg/km |
73224189 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G0.75 | 2 m | 06.70 | 43.200 kg/km |
73224190 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G0.75 | 3.5 m | 06.70 | 75.600 kg/km |
73224191 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G0.75 | 5 m | 06.70 | 108.000 kg/km |
73224192 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G1 | 2 m | 07.10 | 58.000 kg/km |
73224193 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G1 | 3.5 m | 07.10 | 101.500 kg/km |
73224194 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G1 | 5 m | 07.10 | 145.000 kg/km |
73224195 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G1.5 | 2 m | 08.80 | 86.000 kg/km |
73224196 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G1.5 | 3.5 m | 08.80 | 150.500 kg/km |
73224197 | Round IP44 2-pin earth contact plug CEE 7/7 | 3G1.5 | 5 m | 08.80 | 215.000 kg/km |