SILVYN® FPS-EDU 9X14 50M
Protective cable conduit with steel spiral; Inner diameter: 9mm; Outer diameter: 14mm; Nominal size: 14; Polyvinylchloride; UV-resistant
Benefits
- Protects against hot chips
- High-tensile
- Highly flexible
- Air-tight and impermeable
- mechanical resistance
Applications
- Mechanical engineering
- Plant engineering
- Automation technology
- Used in areas where cables and wires could be damaged by welding sparks and hot chips
- Robotics industry
Technical Attributes
General Information
Brand
SILVYN®
Product type
Protective cable conduit with steel spiral
Delivery Unit
50.000
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Protection against hot chips
Yes
Inner diameter
9
Outer diameter
14 mm
Total length
50 mm
Nominal size
14
Lockable (two-part)
No
EMC screening
No
Material braiding
Steel
Conduit material
Polyvinylchloride
Material conduit shortname
PVC
Coil material
Spring steel wire
Smooth outer conduit surface
No
Smooth inner conduit surface
No
Product Characteristics
Suitable for EX-applications
No
Reverse bending resistance
Yes
Bending radius, dynamic
40 mm
Bending radius, static
16 mm
Temperature min.
-25 °C
Temperature max.
90 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 505
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.