SILVYN® US-M 12X1.5 EDU / FPS-EDU
Conduit gland; M 12; Nominal size: 14; Brass Nickel-plated; UV-resistant; IP 54;
Benefits
- High tensile strength
- Space-saving
- Fast and easy assembly
- Vibration protection
- All-purpose
Applications
- In combination with protective conduit:
- SILVYN FPS-EDU
- Mechanical engineering
- Plant engineering
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Delivery Unit
50.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
No
Inner diameter
8.5
Outer diameter
23 mm
Total length
33 mm
Clear width
8.5 mm
Nominal size
14
Thread type
Metric
Thread size
M 12
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width 1
19 mm
Wrench size 2
21 mm
Hexagonal edge size
23 mm
Wrench width
19
Lockable (two-part)
No
EMC screening
No
Insert material
Brass
Insert material, short form
CuZn
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Thermoplastic elastomers
Sealing material, short form
TPE
Material body
Brass
Material body shortname
CuZn
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
IP-protection class cable side
IP 54
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
125 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
No
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-1IEC 61386-23
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.