FIPLOCK FPDF 10/9.6X12.8 BK 50M
Parallel corrugated protective conduit; Inner diameter: 9.6mm; Outer diameter: 12.8mm; Nominal size: 10; Polyamide; Halogenfree; UV-resistant

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61803953
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
FIPLOCK FPDF 10/9.6X12.8 BK 50M Parallel corrugated protective conduit -  Primary Image
FIPLOCK FPDF 10/9.6X12.8 BK 50M Parallel corrugated protective conduit -  Primary Image
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
acid resistance
acid resistance
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • The flexible conduit design enables small bending radii and is ideally suited for space-saving installations where space is limited in dry and damp interiors, as well as for outdoor applications
  • Dimensionally stable
  • Highly flexible and high fatigue life
  • Robust against mechanical impacts

Applications

  • For use in railway vehicles and buses, for fixed installations and applications where continous movement may occur
  • Railway technology
  • For indoor and outdoor use
  • Public transport equipment
  • Carriage roof, Jumper connections, Couplings
Show less
Show all

Technical Attributes

General Information

Product type

Parallel corrugated protective conduit

Delivery Unit

50.000

Product Design

Bending protection

Yes

Bending protection fixed installation

Yes

Flexibly installed bending protection

No

Slit

No

Inner diameter

9.6

Outer diameter

12.8 mm

Total length

50 mm

Nominal size

10

Lockable (two-part)

No

EMC screening

No

Material body

Polyamide

Material body shortname

PA

Conduit material

Polyamide

Material conduit shortname

PA

Smooth outer conduit surface

No

Smooth inner conduit surface

No

Colour

black

RAL colour

RAL 9005

Product Characteristics

Suitable for EX-applications

No

Reverse bending resistance

Yes

Bending radius, dynamic

45 mm

Bending radius, static

20 mm

Short term temperature max.

150 °C

Temperature min.

-50 °C

Temperature max.

110 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-1

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 45545-2 HL3

Ecolab certified

No

NSF certified

No

FDA certified
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FIPLOCK PA12

Article number Inner diameter Outer diameter Nominal size Colour Delivery Unit
61803952 6.2 10 mm 7 black 50
61803953 9.6 12.8 mm 10 black 50
61803954 12 15.7 mm 12 black 50
61803955 16.1 21.1 mm 17 black 50
61803956 22 28.5 mm 23 black 50
61803957 28.3 34.7 mm 29 black 50
61803958 36.6 42.3 mm 36 black 25
61803959 47 54.4 mm 48 black 25
61803960 56.3 67.2 mm 56 black 25
61803961 67.2 79.6 mm 70 black 25
61803962 91.3 106 mm 95 black 10
61803963 126.5 146.5 mm 125 black 10
61803964 172 193 mm 170 black 10
61803965 6 10 mm 7 black 50
61803966 9.2 12.8 mm 10 black 50
61803967 11.8 15.7 mm 12 black 50
61803968 16.1 21.1 mm 17 black 50
61803969 22 28.5 mm 23 black 50
61803970 28.3 34.7 mm 29 black 50
61803971 35.8 42.3 mm 36 black 25
61803972 46.7 54.2 mm 48 black 25
Show less
Show all

Why Choose Lapp