SILVYN® CC02 CONDUIT CUTTER LARGE
Conduit shears; For diameter (max.): 67mm
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61722286
Benefits
- Proper and safe cutting of plastic conduits
Applications
- Conduit shears for non-metallic conduit, e.g. parallel corrugated protective conduit.
Show less
Show all
Technical Attributes
General Information
Product type
Conduit shears
Weight
0.138 kg
Delivery Unit
1.000
suitable for
Product Design
For diameter (max.)
67 mm
Certifications and Standards
CE marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.