CharacterHolder PTE 6-15000 TR
Sign/label holder; Polyethylene
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83259960
uv-resistant.
chemical resistance
halogen-free
oil resistant
acid resistance
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Sign/label holder
Packaging type
Cardboard packaging
Delivery Unit
1.000
pieces per PU
10 pc.
Assembly type
with cable ties
Marking for
CoresCablesConduits
Product Design
Transparent
Yes
Total length
5000 mm
Overall height
25 mm
Material
Polyethylene
Label material
Polyethylene
Colour
transparent
for cable tie width
2.6 mm
Product Characteristics
Temperature min.
-75 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Waterproof
No
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Character holders PTE
Show less
Show all