CharacterHolder PTE 12-10000 T
Sign/label holder; Overall height: 12mm; Polyethylene

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83259952
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
CharacterHolder PTE 12-10000 T Sign/label holder -  Primary Image
CharacterHolder PTE 12-10000 T Sign/label holder -  Primary Image CharacterHolder PTE 12-10000 T Sign/label holder -   Other Image CharacterHolder PTE 12-10000 T Sign/label holder -   Other Image
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
acid resistance
acid resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Sign/label holder

Packaging type

Cardboard packaging

Delivery Unit

1.000

pieces per PU

10 pc.

Assembly type

with cable ties

Marking for

Cores
Cables
Conduits

Product Design

Transparent

Yes

Total length

10000 mm

Overall height

12 mm

Material

Polyethylene

Label material

Polyethylene

Colour

transparent

for cable tie width

2.6 mm

Product Characteristics

Temperature min.

-75 °C

Temperature max.

80 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Waterproof
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Character holders PTE

Article number Number of characters pieces per PU
83251060 10 pc.
83251061 10 pc.
83252027 10 pc.
83252028 10 pc.
83252081 10 pc.
83252084 10 pc.
83259952 10 pc.
83259953 10 pc.
83259954 10 pc.
83259960 10 pc.
83259961 10 pc.
Show less
Show all
ACCESSORIES

Why Choose Lapp