ÖLFLEX® INSTRUM RE-Y(ST)Y PiMF 6x2x0.75BK
Instrumentation Cable; 6X2X0.75; black; PVC; Shielded; Fixed Installation
Benefits
- Unarmoured, XLPE core-insulated IS/PiMF instrumentation cable.
- Prevents noise interference with transmitted signal due to overall and individually screened wire pairs.
- Flame retardant cable design reduces the risk of flame propagation and high smoke density in the event of a fire.
- Ensures effective grounding and prevents unwanted electrical noise with aluminium polyester tape screen.
Applications
- For communication, data and voice transmission signals in industrial process manufacturing plants.
- For use in the oil, gas and petrochemical industry.
- Suitable for environments with ambient temperatures between -30°C to +105°C due to extruded PVC (V-90HT) compound.
- Suitable for use in wet and damp areas.
- Suitable for connecting instruments and control systems for analogue or digital signal transmission according to EN 50288-7.
- Suitable for use in areas where any ignition source needs to be eliminated.
- Blue-sheathed cable is suitable for use with Group 2 IS systems in hazardous areas where voltage range is
50 VAC / 75 VDC.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Instrumentation Cable
Weight
330 kg/km
Copper index
120.000 kg/km
Electrical Characteristics
Rated voltage
500 V AC rms according to EN
Test voltage
2 kV
Product Design
RE process computer cables
RE-Y(ST)Y PiMF
Cable dimension
6X2X0.75
Conductor cross-section (mm2)
0.75 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Including protective conductor
No
Number of pairs
6
Pair screening type
Aluminium-laminated plastic foil
Stranding type
Twisted-pair
Shielded
Yes
Type of overall screen
Aluminium-laminated plastic foil
With armouring
No
Nominal outer diameter
16.1 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Additional communication core
No
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
With reinforced cable insulation
No
Cable insulation colour
black
Core identification
Colours and Numbers
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
10 x outer diameter
Minimum bending radius in mm, stationary
161.0 mm
temperature, fixed installation
-30 °C to 105 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® INSTRUM RE-Y(ST)Y PiMF
Article number | Number of pairs | Conductor cross-section (mm2) | Cable insulation colour | Copper index | Weight | |
---|---|---|---|---|---|---|
1271050 | 2 | 0.5 mm² | black | 33.600 kg/km | 116 kg/km | |
1271051 | 2 | 0.5 mm² | blue | 33.600 kg/km | 116 kg/km | |
1271052 | 4 | 0.5 mm² | black | 62.400 kg/km | 202 kg/km | |
1271053 | 4 | 0.5 mm² | blue | 62.400 kg/km | 202 kg/km | |
1271054 | 6 | 0.5 mm² | black | 91.200 kg/km | 275 kg/km | |
1271055 | 6 | 0.5 mm² | blue | 91.200 kg/km | 275 kg/km | |
1271056 | 8 | 0.5 mm² | black | 120.000 kg/km | 336 kg/km | |
1271057 | 8 | 0.5 mm² | blue | 120.000 kg/km | 336 kg/km | |
1271058 | 10 | 0.5 mm² | black | 148.800 kg/km | 418 kg/km | |
1271059 | 10 | 0.5 mm² | blue | 148.800 kg/km | 418 kg/km | |
1271060 | 12 | 0.5 mm² | black | 177.600 kg/km | 490 kg/km | |
1271061 | 12 | 0.5 mm² | blue | 177.600 kg/km | 490 kg/km | |
1271064 | 20 | 0.5 mm² | black | 292.800 kg/km | 776 kg/km | |
1271065 | 20 | 0.5 mm² | blue | 292.800 kg/km | 776 kg/km | |
1271066 | 24 | 0.5 mm² | black | 350.400 kg/km | 897 kg/km | |
1271067 | 24 | 0.5 mm² | blue | 350.400 kg/km | 897 kg/km | |
1271068 | 30 | 0.5 mm² | black | 436.800 kg/km | 1078 kg/km | |
1271069 | 30 | 0.5 mm² | blue | 436.800 kg/km | 1078 kg/km | |
1271070 | 36 | 0.5 mm² | black | 523.200 kg/km | 1330 kg/km | |
1271071 | 36 | 0.5 mm² | blue | 523.200 kg/km | 1330 kg/km | |
1271072 | 16 | 0.5 mm² | black | 241.800 kg/km | 702 kg/km | |
1271073 | 16 | 0.5 mm² | blue | 241.800 kg/km | 702 kg/km | |
1271074 | 3 | 0.5 mm² | black | 48.000 kg/km | 155 kg/km | |
1271075 | 3 | 0.5 mm² | blue | 48.000 kg/km | 155 kg/km | |
1271076 | 5 | 0.5 mm² | black | 76.800 kg/km | 238 kg/km | |
1271077 | 5 | 0.5 mm² | blue | 76.800 kg/km | 238 kg/km | |
1271080 | 2 | 0.75 mm² | black | 43.200 kg/km | 138 kg/km | |
1271081 | 2 | 0.75 mm² | blue | 43.200 kg/km | 138 kg/km | |
1271082 | 4 | 0.75 mm² | black | 81.600 kg/km | 252 kg/km | |
1271083 | 4 | 0.75 mm² | blue | 81.600 kg/km | 252 kg/km | |
1271084 | 6 | 0.75 mm² | black | 120.000 kg/km | 330 kg/km | |
1271085 | 6 | 0.75 mm² | blue | 120.000 kg/km | 330 kg/km | |
1271086 | 8 | 0.75 mm² | black | 158.400 kg/km | 402 kg/km | |
1271087 | 8 | 0.75 mm² | blue | 158.400 kg/km | 402 kg/km | |
1271088 | 10 | 0.75 mm² | black | 196.800 kg/km | 501 kg/km | |
1271089 | 10 | 0.75 mm² | blue | 196.800 kg/km | 501 kg/km | |
1271090 | 12 | 0.75 mm² | black | 235.200 kg/km | 583 kg/km | |
1271091 | 12 | 0.75 mm² | blue | 235.200 kg/km | 583 kg/km | |
1271094 | 20 | 0.75 mm² | black | 388.800 kg/km | 957 kg/km | |
1271095 | 20 | 0.75 mm² | blue | 388.800 kg/km | 957 kg/km | |
1271096 | 24 | 0.75 mm² | black | 465.600 kg/km | 1111 kg/km | |
1271097 | 24 | 0.75 mm² | blue | 465.600 kg/km | 1111 kg/km | |
1271098 | 30 | 0.75 mm² | black | 580.800 kg/km | 1353 kg/km | |
1271099 | 30 | 0.75 mm² | blue | 580.800 kg/km | 1353 kg/km | |
1271100 | 36 | 0.75 mm² | black | 696.000 kg/km | 1661 kg/km | |
1271101 | 36 | 0.75 mm² | blue | 696.000 kg/km | 1661 kg/km | |
1271102 | 16 | 0.75 mm² | black | 312.000 kg/km | 810 kg/km | |
1271103 | 16 | 0.75 mm² | blue | 312.000 kg/km | 810 kg/km | |
1271104 | 3 | 0.75 mm² | black | 62.400 kg/km | 188 kg/km | |
1271105 | 3 | 0.75 mm² | blue | 62.400 kg/km | 188 kg/km | |
1271106 | 5 | 0.75 mm² | black | 100.800 kg/km | 277 kg/km | |
1271107 | 5 | 0.75 mm² | blue | 100.800 kg/km | 277 kg/km | |
1271120 | 2 | 1 mm² | black | 52.800 kg/km | 172 kg/km | |
1271121 | 2 | 1 mm² | blue | 52.800 kg/km | 172 kg/km | |
1271122 | 4 | 1 mm² | black | 100.800 kg/km | 315 kg/km | |
1271123 | 4 | 1 mm² | blue | 100.800 kg/km | 315 kg/km | |
1271124 | 6 | 1 mm² | black | 148.800 kg/km | 413 kg/km | |
1271125 | 6 | 1 mm² | blue | 148.800 kg/km | 413 kg/km | |
1271126 | 8 | 1 mm² | black | 196.800 kg/km | 502 kg/km | |
1271127 | 8 | 1 mm² | blue | 196.800 kg/km | 502 kg/km | |
1271128 | 10 | 1 mm² | black | 244.800 kg/km | 626 kg/km | |
1271129 | 10 | 1 mm² | blue | 244.800 kg/km | 626 kg/km | |
1271130 | 12 | 1 mm² | black | 292.800 kg/km | 729 kg/km | |
1271131 | 12 | 1 mm² | blue | 292.800 kg/km | 729 kg/km | |
1271134 | 20 | 1 mm² | black | 484.800 kg/km | 1196 kg/km | |
1271135 | 20 | 1 mm² | blue | 484.800 kg/km | 1196 kg/km | |
1271136 | 24 | 1 mm² | black | 580.800 kg/km | 1389 kg/km | |
1271137 | 24 | 1 mm² | blue | 580.800 kg/km | 1389 kg/km | |
1271138 | 30 | 1 mm² | black | 724.800 kg/km | 1691 kg/km | |
1271139 | 30 | 1 mm² | blue | 724.800 kg/km | 1691 kg/km | |
1271140 | 36 | 1 mm² | black | 868.800 kg/km | 2076 kg/km | |
1271141 | 36 | 1 mm² | blue | 868.800 kg/km | 2076 kg/km | |
1271142 | 16 | 1 mm² | black | 388.800 kg/km | 998 kg/km | |
1271143 | 16 | 1 mm² | blue | 388.800 kg/km | 998 kg/km | |
1271144 | 3 | 1 mm² | black | 76.800 kg/km | 227 kg/km | |
1271145 | 3 | 1 mm² | blue | 76.800 kg/km | 227 kg/km | |
1271146 | 5 | 1 mm² | black | 124.800 kg/km | 365 kg/km | |
1271147 | 5 | 1 mm² | blue | 124.800 kg/km | 365 kg/km | |
1271160 | 2 | 1.5 mm² | black | 72.000 kg/km | 193 kg/km | |
1271161 | 2 | 1.5 mm² | blue | 72.000 kg/km | 193 kg/km | |
1271162 | 4 | 1.5 mm² | black | 139.200 kg/km | 369 kg/km | |
1271163 | 4 | 1.5 mm² | blue | 139.200 kg/km | 369 kg/km | |
1271164 | 6 | 1.5 mm² | black | 206.400 kg/km | 468 kg/km | |
1271165 | 6 | 1.5 mm² | blue | 206.400 kg/km | 468 kg/km | |
1271166 | 8 | 1.5 mm² | black | 273.600 kg/km | 605 kg/km | |
1271167 | 8 | 1.5 mm² | blue | 273.600 kg/km | 605 kg/km | |
1271168 | 10 | 1.5 mm² | black | 340.800 kg/km | 748 kg/km | |
1271169 | 10 | 1.5 mm² | blue | 340.800 kg/km | 748 kg/km | |
1271170 | 12 | 1.5 mm² | black | 408.000 kg/km | 880 kg/km | |
1271171 | 12 | 1.5 mm² | blue | 408.000 kg/km | 880 kg/km | |
1271174 | 20 | 1.5 mm² | black | 676.800 kg/km | 1408 kg/km | |
1271175 | 20 | 1.5 mm² | blue | 676.800 kg/km | 1408 kg/km | |
1271176 | 24 | 1.5 mm² | black | 811.200 kg/km | 1639 kg/km | |
1271177 | 24 | 1.5 mm² | blue | 811.200 kg/km | 1639 kg/km | |
1271178 | 30 | 1.5 mm² | black | 1012.800 kg/km | 2008 kg/km | |
1271179 | 30 | 1.5 mm² | blue | 1012.800 kg/km | 2008 kg/km | |
1271180 | 36 | 1.5 mm² | black | 1214.400 kg/km | 2453 kg/km | |
1271181 | 36 | 1.5 mm² | blue | 1214.400 kg/km | 2453 kg/km | |
1271182 | 3 | 1.5 mm² | black | 105.600 kg/km | 273 kg/km | |
1271183 | 3 | 1.5 mm² | blue | 105.600 kg/km | 273 kg/km | |
1271184 | 5 | 1.5 mm² | black | 172.800 kg/km | 412 kg/km | |
1271185 | 5 | 1.5 mm² | blue | 172.800 kg/km | 412 kg/km | |
1271186 | 16 | 1.5 mm² | black | 542.400 kg/km | 1288 kg/km | |
1271187 | 16 | 1.5 mm² | blue | 542.400 kg/km | 1288 kg/km | |
1271200 | 2 | 2.5 mm² | black | 110.400 kg/km | 259 kg/km | |
1271201 | 2 | 2.5 mm² | blue | 110.400 kg/km | 259 kg/km | |
1271202 | 4 | 2.5 mm² | black | 216.000 kg/km | 379 kg/km | |
1271203 | 4 | 2.5 mm² | blue | 216.000 kg/km | 379 kg/km | |
1271204 | 6 | 2.5 mm² | black | 321.600 kg/km | 666 kg/km | |
1271205 | 6 | 2.5 mm² | blue | 321.600 kg/km | 666 kg/km | |
1271206 | 8 | 2.5 mm² | black | 427.200 kg/km | 847 kg/km | |
1271207 | 8 | 2.5 mm² | blue | 427.200 kg/km | 847 kg/km | |
1271208 | 10 | 2.5 mm² | black | 532.800 kg/km | 1061 kg/km | |
1271209 | 10 | 2.5 mm² | blue | 532.800 kg/km | 1061 kg/km | |
1271210 | 12 | 2.5 mm² | black | 638.400 kg/km | 1249 kg/km | |
1271211 | 12 | 2.5 mm² | blue | 638.400 kg/km | 1249 kg/km | |
1271214 | 20 | 2.5 mm² | black | 1060.800 kg/km | 1986 kg/km | |
1271215 | 20 | 2.5 mm² | blue | 1060.800 kg/km | 1986 kg/km | |
1271216 | 24 | 2.5 mm² | black | 1272.000 kg/km | 2371 kg/km | |
1271217 | 24 | 2.5 mm² | blue | 1272.000 kg/km | 2371 kg/km | |
1271218 | 30 | 2.5 mm² | black | 1588.800 kg/km | 2849 kg/km | |
1271219 | 30 | 2.5 mm² | blue | 1588.800 kg/km | 2849 kg/km | |
1271220 | 36 | 2.5 mm² | black | 1905.600 kg/km | 3399 kg/km | |
1271221 | 36 | 2.5 mm² | blue | 1905.600 kg/km | 3399 kg/km | |
1271222 | 3 | 2.5 mm² | black | 163.200 kg/km | 291 kg/km | |
1271223 | 3 | 2.5 mm² | blue | 163.200 kg/km | 291 kg/km | |
1271224 | 5 | 2.5 mm² | black | 268.800 kg/km | 437 kg/km | |
1271225 | 5 | 2.5 mm² | blue | 268.800 kg/km | 437 kg/km | |
1271226 | 16 | 2.5 mm² | black | 849.600 kg/km | 1735 kg/km | |
1271227 | 16 | 2.5 mm² | blue | 849.600 kg/km | 1735 kg/km |