SKINTOP® GMP-HF-M 32X1.5 RAL7035 LGY
Lock nut; M 32; Wrench width: 41mm; light grey; Polyamide; Halogenfree;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53119240
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® GMP-HF-M 32X1.5 RAL7035 LGY Lock nut -  Primary Image
SKINTOP® GMP-HF-M 32X1.5 RAL7035 LGY Lock nut -  Primary Image
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
  • Extremely flame-retardant according to UL 94 V0
  • Halogen-free
  • Self-extinguishing, no dripping

Applications

  • Airports
  • Tunnel construction
  • Underground railways
  • Public buildings
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Lock nut

Packaging type

Bag

Delivery Unit

100.000

Product Design

Glass-fibre reinforced

Yes

thickness

7 mm

Thread type

Metric

Thread size

M 32

Pitch of thread

1,5

Thread standard

DIN EN 60423

Hexagonal edge size

45.1 mm

Wrench width

41

EMC screening

No

Material body

Polyamide

Material body shortname

PA

Colour

light grey

RAL colour

RAL 7035

Product Characteristics

Suitable for EX-applications

No

Temperature dynamic min.

-20 °C

Temperature dynamic max.

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0
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
Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® GMP-HF-M

Article number Thread size Wrench width Colour Delivery Unit
53119200 M 12 17 light grey 100
53119205 M 12 17 black 100
53119210 M 16 22 light grey 100
53119215 M 16 22 black 100
53119220 M 20 27 light grey 100
53119225 M 20 27 black 100
53119230 M 25 34 light grey 100
53119235 M 25 34 black 100
53119240 M 32 41 light grey 100
53119245 M 32 41 black 100
53119250 M 40 50 light grey 25
53119255 M 40 50 black 25
53119260 M 50 60 light grey 25
53119265 M 50 60 black 25
53119270 M 63 75 light grey 25
53119275 M 63 75 black 25
Show less
Show all

Why Choose Lapp