SKINTOP® GMP-HF-M 16X1.5 RAL 9005 BK
Lock nut; M 16; Wrench width: 22mm; black; Polyamide; Halogenfree; UV-resistant
Benefits
- Extremely flame-retardant according to UL 94 V0
- Halogen-free
- Self-extinguishing, no dripping
Applications
- Airports
- Tunnel construction
- Underground railways
- Public buildings
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Lock nut
Packaging type
Bag
Delivery Unit
100.000
Product Design
Glass-fibre reinforced
Yes
thickness
5 mm
Thread type
Metric
Thread size
M 16
Pitch of thread
1,5
Thread standard
DIN EN 60423
Hexagonal edge size
66 mm
Wrench width
22
EMC screening
No
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-20 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® GMP-HF-M
Article number | Thread size | Wrench width | Colour | Delivery Unit |
---|---|---|---|---|
53119200 | M 12 | 17 | light grey | 100 |
53119205 | M 12 | 17 | black | 100 |
53119210 | M 16 | 22 | light grey | 100 |
53119215 | M 16 | 22 | black | 100 |
53119220 | M 20 | 27 | light grey | 100 |
53119225 | M 20 | 27 | black | 100 |
53119230 | M 25 | 34 | light grey | 100 |
53119235 | M 25 | 34 | black | 100 |
53119240 | M 32 | 41 | light grey | 100 |
53119245 | M 32 | 41 | black | 100 |
53119250 | M 40 | 50 | light grey | 25 |
53119255 | M 40 | 50 | black | 25 |
53119260 | M 50 | 60 | light grey | 25 |
53119265 | M 50 | 60 | black | 25 |
53119270 | M 63 | 75 | light grey | 25 |
53119275 | M 63 | 75 | black | 25 |