SKINDICHT® SM NPT 3/4''
Lock nut; NPT 3/4"; Wrench width: 32mm; Brass Nickel-plated

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52103550
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® SM NPT 3/4' Lock nut -  Primary Image
SKINDICHT® SM NPT 3/4' Lock nut -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Applications

  • Used when a gland has to be countered, or in through-holes on thin-walled housings
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Lock nut

Packaging type

Bag

Delivery Unit

20.000

Product Design

thickness

4.5 mm

Thread type

NPT

Thread size

NPT 3/4"

Pitch of thread

1,81

Hexagonal edge size

35 mm

Wrench width

32

EMC screening

No

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-60 °C

Temperature (max.)

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 43
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
All articles from SKINDICHT® SM-NPT

Article number Thread size Wrench width Delivery Unit
52103540 NPT 1/2" 27 50
52103550 NPT 3/4" 32 20
52103560 NPT 1" 38 20
52103570 NPT 1 1/4" 48 20
52103580 NPT 1 1/2" 55 10
52103590 NPT 2" 68 10
Show less
Show all

Why Choose Lapp