SKINDICHT® SM NPT 1/2''
Lock nut; NPT 1/2"; Wrench width: 27mm; Brass Nickel-plated
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52103540
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
CE marked
Applications
- Used when a gland has to be countered, or in through-holes on thin-walled housings
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Lock nut
Packaging type
Bag
Delivery Unit
50.000
Product Design
thickness
4 mm
Thread type
NPT
Thread size
NPT 1/2"
Pitch of thread
1,81
Hexagonal edge size
30 mm
Wrench width
27
EMC screening
No
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Temperature (max.)
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
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
Отказное письмо № 43
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.