LA 7x8mm YE
Laser printing label; Overall width: 7mm; Overall height: 8mm; yellow; Polyester

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83256199
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
LA 7x8mm YE Laser printing label -  Primary Image
LA 7x8mm YE Laser printing label -  Primary Image LA 7x8mm YE Laser printing label -   Other Image LA 7x8mm YE Laser printing label -   Other Image
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
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Laser printing label

Packaging type

Cardboard packaging

Delivery Unit

1.000

Number of pages per PU

10

Format size

DIN A4

Number of labels per side

560

Assembly type

adhere

Printable with

Laser Printer

Printing procedure

Laser Printing

Marking for

Components

Product Design

Label type

Adhesive Label

Label design

Rectangular

Glue

Acrylic-based

Overall width

7 mm

Overall height

8 mm

thickness

0.05 mm

Label material

Polyester

Perforated

Yes

Colour

yellow

Product Characteristics

Installation temperature min.

10 °C

Temperature min.

-40 °C

Temperature max.

150 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)

Chemical resistant

Yes

Acid-resistant

Yes

Alkali-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® LA Labels

Article number Colour Number of pages per PU Number of labels per side
83256198 white 10 560
83256199 yellow 10 560
83256200 silver 10 560
83256203 white 10 517
83256204 yellow 10 517
83256206 white 10 400
83256207 yellow 10 400
83256209 white 10 310
83256210 yellow 10 310
83256212 white 10 280
83256213 yellow 10 280
83256215 white 10 161
83256216 yellow 10 161
83256218 white 10 196
83256219 yellow 10 196
83256221 white 10 124
83256222 yellow 10 124
83256224 white 10 39
83256225 yellow 10 39
83256227 white 10 420
83256228 yellow 10 420
83256229 silver 10 420
83256230 white 10 611
83256231 yellow 10 611
83256232 silver 10 611
83256233 white 10 315
83256234 yellow 10 315
83256235 silver 10 315
83256236 white 10 74
83256237 yellow 10 74
83256238 silver 10 74
83256239 white 10 110
83256240 yellow 10 110
83256241 silver 10 110
83256242 white 10 27
83256243 yellow 10 27
83256244 silver 10 27
Show less
Show all

Why Choose Lapp